- Color-Matched for all Infinity Corrected Objectives
- Compatible with Full-Frame 35mm Sensors
- Maintains Perfect Parfocal Performance
- Requires One Objective and Adapter for Use
- 0 – 4X Range Focusing from ∞ to 16mm
- C-Mount and Covers Up to 1" Sensor Format
- High Resolution with Low Distortion
- Same Great Capabilities as the InfiniProbe TS-160 Macro
- Multiple Options Available by Combining Main Bodies and Amplifiers
- High Light Throughput and Resolution with 0.13 NA
- Standardized 20mm Working Distance
- High Resolution Design for up to 35mm Sensors
- 0X – 4X Macro and 4X – 16X Micro Configurations
- Internally Focuses from 18mm to Infinity
- Accurate Measurements Based on Field of View
- 7 Spacer Options for a Wide Range of Magnifications
- UV Option Available
- Available in Standard and Right Angle Versions
- Focuses From Infinity to 32, 28, and 18mm Respectively
- Max. Sensor Format 2/3"
- Magnification From 2.5X to 8.0X
- Direct Video C-Mount Coupling
- Available in Standard and Right Angle Versions
- Magnification Range from 0X to 8.0X
- Max. 2/3" Sensor Format
- Direct Video C-Mount Coupling
- No Adapters Required
- Direct to Video C-Mount for 2/3" and Smaller Sensor Cameras
- Internal Focusing
- Video-dedicated Microscope Objectives
- 17.3mm and 37mm Working Distance Options
- Designed for Use in Conjunction with Other Infinity Products
- 3 Primary Magnification Range Options
- Working Distance from 25mm to Infinity
- Optional LDL Doubler Tube Boosts Magnification 2X
- Fixed Magnification Lenses Available with a Variety of Working Distance Options
- Primary Magnifications Range From 8X (with DL Doubler) to 0.45X
- Use DL Doubler Tube to Give Twice the Stated Magnification
- Direct to Video C-Mount for 2/3" and Smaller Sensor Cameras (InfiniTube™ FM Series for ½")
- Mitutoyo and Achrovid™ Objectives Sold Separately
- Internal Focusing
- See Description Tab for Required Components
- Multiple Configurations for Video/Photo/Visual Applications
- 3X Greater Magnification than Other Coaxial In-line Systems
- Highest Possible Long-Distance Resolution
- Focus from Infinity to 54mm
- Supplementary Focuser Available for CentriTel™ Capabilities
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act