- 400 – 1750nm Operating Wavelength Range
- Actively Aligned Image Sensor for Precise Optical Axis Alignment
- Ideal for Electronic and Agricultural Inspection, Surveillance, and More
- Requires an End User Statement to Be Completed Before Shipment
- 2.5GBASE-T (2.5GigE) Ethernet Interface
- 5.0 to 24.50 MegaPixel Sensors
- Compact 44 x 29 x 45.3mm Form Factor
- IP67 Protection with Optional Lens Tubes
- 12.33 Megapixel Sony IMX500 Intelligent Vision CMOS Sensor
- Power Over Ethernet (PoE) for Easy Integration
- Compact 55 x 40 x 35 mm Form Factor
- Sony AITRIOS Software is Required for Use
- Ideal for Robotics and Automation Applications
- IP67 Rated 3D Cameras
- Available Kits Feature 3D and 2D RGB Solutions
- IP67 Rated for Protection from Water Ingress, Dust and Dirt
- 5Gbase-T (5GigE) Ethernet Interface
- Supports Power over Ethernet (PoE), Simplifying Integration
- Unfolding Board Stacks for Customization
- Power Over Ethernet (PoE) for Easy Integration
- Compact Size Starting at 24 x 24mm
- Compact 29 x 29 x 45mm Form Factor
- Global, Rolling, or Polarized CMOS Sensors
- IP67 Protection with Optional Lens Tubes
- 5GBASE-T (5GigE) Ethernet Interface
- 2.8 to 31.4 Megapixel Sensors
- Compact 55 x 55 x 70mm Design
- TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
- 10GBASE-T (10GigE) Ethernet Interface with PoE+
- 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
- Compact 55 x 55mm Form Factor
- TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act