eo_logo
 
Product added to cart

Multi-Element Tube System

Custom and
Volume Manufacturing

Learn More

Filter
Multi-Element Tube System Kit Multi-Element Tube System Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Create Basic Optical Systems
  • Ideal for OEM, Experimentation, or Prototyping
  • Includes Mounting Options for 12mm, 12.5mm, and 25mm Diameter Optics
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Outer Tubes Multi-Element Outer Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
  • Prevent Unwanted External and Stray Light from Entering the System
  • Available in Multiple Lengths for Compact Systems
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Inner Single Optic Mounts Multi-Element Inner Single Optic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Mounts for a Variety of Optical Component Diameters and Thicknesses
  • M29 Outer Diameter Threads Allow Easy Positioning Within Outer Tubes
  • One Retainer Ring and One Delrin Ring are Included
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Inner Pair Optic Mounts Multi-Element Inner Pair Optic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Facilitate Imaging System Construction
  • Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
  • Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Spacer Rings and Spacer Tubes Multi-Element Spacer Rings and Spacer Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Thicknesses Ranging from 0.1mm to 60mm
  • Combine Parts of Different Thickness to Create Optimal Spacing
  • Dull Black Finish to Reduce Stray Light
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Inner Apertures Multi-Element Inner Apertures
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Multi-Element Tube System Accessories Multi-Element Tube System Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Joint Rings Enable Compatibility with C-Mount and Cage Systems
  • Retaining Ring Set Fixes Optics into Place for Harsh Environments
  • Hollow Spanner Wrench Provides Fine Spacing Adjustment While Allowing Beam to Pass Through
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

Multi-Element Tube System is designed to simplify prototyping optical assemblies using a diverse range of components and accessories to optimize design performance. This highly versatile system ensures that each system remains highly adaptable to new requirements. Featuring an enclosed, matte finish dual tube construction, the Multi-Element Tube System provides easy and accurate lens spacing and alignment, along with low internal stray light.

Edmund Optics offers Multi-Element Outer Tubes that define the overall system length, while Inner Optic Mounts ensure appropriate and adjustable spacing between the optical components. Inner Single Optic Mounts and Inner Pair Optic Mounts ensure accurate spacing between optical components, and are ideal for creating beam expander or relay lens assemblies. Optical spacing between the inner mounts can be defined by using TECHSPEC® Multi-Element Spacer Rings and Tubes. The Multi-Element Tube System supports optical diameters between 5.0 to 25.4mm and can be adapted into the TECHSPEC® Optical Cage System and C-Mount systems via adapter plates and rings. The versatility of the Multi-Element Tube System makes it ideal for system instrumentation and OEM applications.

Click here to see how to use the Multi-Element Tube System components to build an optical system.

×