- Increase Resolution up to 4X with High Angular Position Accuracy
- Fast Transition Times with Light-Weight and Compact Design
- Optotune ICC-4C-2000 Controller Required (#23-717)
- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input
- Continuous Focusability
- Compact Size
- Wide Focal Adjustment Range
- Continuous Focusability
- Easy System Integration with C-Mount Threads and Offset Lens Feature
- Industrial Hirose Connection with Temperature Sensing
- Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector and Lens Drivers Also Available
- Continuous Focusability
- Tuning Range from 50mm to 120mm
- Low Dispersion (Abbe Number Vd = 100)
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector Also Available
- Multiple Imaging Lens Mounting Options
- Large Clear Aperture Ideal for Machine Vision Applications
- Industrial Hirose Connection with Temperature Sensing
- Integrated Temperature Control for Improved Thermal Effects
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector and Lens Drivers Also Available
- Designed to Control Optotune Focus-Tunable Lenses
- Control Range of -250 to +250mA with 12-bit Precision
- Driver Software Available for Download
- Manually Adjustable Focal Length
- Concave to Convex Convertible Lens Shape
- BBAR Coating for Increased Performance Across Wavelength Range
- ICC-4C-500 Controls Up to 4 Optotune Lenses Simultaneously
- ICC-4C-2000 Controls Optotune Beam Shifters and Fine Steering Mirrors
- Driven via Optotune Cockpit GUI, SDK, or Analog Signal
- Optotune Lens Drivers and Gardasoft Controllers Also Available
- Milliradian (mrad) Beam Steering Range With µrad Resolution
- Metallic or Dielectric Coatings for Low to High Power Lasers
- Ideal for Laser Wobbling Applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act