eo_logo
 
Product added to cart

Accessories for Manual Stages and Slides

Filter
Stage Adapter Plates and Accessories Stage Adapter Plates and Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Drive Mechanisms Drive Mechanisms
  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages
Zaber™ High Accuracy Linear Actuators Zaber™ High Accuracy Linear Actuators
  • Miniature, Robust Design
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder
90° Angle Brackets 90° Angle Brackets
  • Metric, English and Common Slotted Versions
  • Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
  • Large and Small Sizes
  • Black Anodized Aluminum Construction
Top Plates for Ball Bearing Stages and Slides Top Plates for Ball Bearing Stages and Slides
  • Mounts English/Metric Post or Post Holders to Translation Stages
  • Center ¼-20, M6 x 1.0 or M16 x 1.0 Threaded Hole
  • Black Anodized Aluminum Construction
Adapter Plates for Ball Bearing Stages and Slides Adapter Plates for Ball Bearing Stages and Slides
  • Designed for Our Linear Positing Stages and Slides
  • Centered ¼-20 Hole Enables Use with Posts and Post Holders
Z-Axis Brackets for Ball Bearing Stages Z-Axis Brackets for Ball Bearing Stages
  • Combine Ball Bearing Stages into 3 Axis Positioning Systems
  • Designs for 1.25, 1.75, 2.62, and 5" Stages
  • Aluminum Construction with Black Anodized Finish
Metric/English and English/Metric Adapter Plates Metric/English and English/Metric Adapter Plates
  • Connects Metric/English Components to English/Metric Breadboards
  • Standard ¼-20 or M6 x 1.0 Holes and Slots
  • Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
  • Large and Small Sizes
  • Black Anodized Aluminum Construction
Thread-to-Thread Adapters Thread-to-Thread Adapters
  • Male to Female Thread Design
  • Ideal for Mating Optical Mounts and Components
  • For use with ¼-20 or M6 Breadboard Applications
Ball-Point Hex Driver Sets Ball-Point Hex Driver Sets
  • English and Metric Driver Sets
  • Up to 25° Angled Entry into Fasteners
  • Ideal for use with the TECHSPEC® Cage System
Allen Wrenches Allen Wrenches
  • English and Metric
Socket Head Cap Screws Socket Head Cap Screws
Socket Head Cap Screw Kits Socket Head Cap Screw Kits
  • English and Metric Kits Available
  • Comes with Storage Case
  • Comes with Most Popular Sizes and Lengths
Socket Head Set Screws Socket Head Set Screws
Socket Head Set Screw Kits Socket Head Set Screw Kits
  • English and Metric Kits Available
  • Includes Most Frequently Requested Socket Head Set Screws
×