
- 1” Diameter Labels Available in MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard or Low Outgassing Adhesive Options
- 5 Labels Per Sheet
- Full Sheet and Rolls Available

- Diffusive, Lambertian, or Specular Reflectance
- Extremely Wide Band Performance from the UV to IR
- Standard, Low Outgassing, and No Adhesive Options
- Die Cut Labels and Larger Rolls Available

- 25m Large Roll Formats for Volume Applications
- MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard, Low Outgassing, or No Adhesive Options
- Die Cut Lables and Smaller Sheet Sizes Available

- Mountable Acktar Spectral Black™, Metal Velvet™, and Hexa-Black™ Technologies
- High Performance from UV to MWIR and UV to LWIR
- Low Hemispherical Reflectance

- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7

- Coated for High Absorbance of Laser Light
- Tubular Beam Trap or Thin, Flat Beam Block Designs
- M6 Tapped Hole for Easy Post Mounting

- Low Reflectance from the EUV to SWIR
- 99% Absorbance Blackening Coating
- Aperture Sizes from 20 to 1000μm
- Available Unmounted and Mounted

- Wide-Band Low Reflectance Coating
- 99% Absorbance from the EUV to SWIR
- Slit Sizes Down to 25μm x 3mm
- Unmounted and Mounted Versions Available
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act