
- Transmissive Adaptive Optics for Wavefront Correction
- Visible AR Coating for >97% Transmission
- Ideal for Aberration Correction in Microscopy Applications

- Increase Resolution up to 4X with High Angular Position Accuracy
- Fast Transition Times with Light-Weight and Compact Design
- Optotune ICC-4C-2000 Controller Required (#23-717)

- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input

- Continuous Focusability
- Easy System Integration with C-Mount Threads and Offset Lens Feature
- Industrial Hirose Connection with Temperature Sensing
- Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector and Lens Drivers Also Available

- Multiple Imaging Lens Mounting Options
- Large Clear Aperture Ideal for Machine Vision Applications
- Industrial Hirose Connection with Temperature Sensing
- Integrated Temperature Control for Improved Thermal Effects
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector and Lens Drivers Also Available

- Continuous Focusability
- Tuning Range from 50mm to 120mm
- Low Dispersion (Abbe Number Vd = 100)
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector Also Available

- Milliradian (mrad) Beam Steering Range With µrad Resolution
- Metallic or Dielectric Coatings for Low to High Power Lasers
- Ideal for Laser Wobbling Applications
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act