eo_logo
 
Product added to cart

Optical Adhesives

Optical Adhesives are used to bond or cement optical components together or to an optical system for a number of optical applications. Optical Adhesives can be used with curing lamps to ease or quicken the adhesion process. Optical Adhesives allow precise positioning of optical components within a system by affixing components firmly in desired locations or positions. Optical Adhesives reduce the need for purchasing additional components by allowing existing components to be combined or positioned manually.

Edmund Optics offers a wide selection of Optical Adhesives suited for many optical modifications or positioning needs. Binders may be used for metal-to-glass, glass-to-glass, glass-to-plastic, metal-to-plastic, or metal-to-metal bonding, making them suitable for most optical binding needs. The wide selection of curing lamps or light guns allow for a controllable environment for adhesive curing. A number of UV protective eyewear products are also available, effective as both general purpose safety eyewear as well as a shield against UV radiation from adhesive curing.

Norland Optical Adhesives	Norland Optical Adhesives
Top Seller
Preloaded Norland Optical Adhesive Syringes Preloaded Norland Optical Adhesive Syringes New
  • Dispensing Syringes Preloaded with 2 or 10g of Adhesive
  • MORE
  • Adhesives for Glass, Metal, and Plastic Bonding
  • Require a Dispensing Unit & Dispenser Tips for Use
  • Applicator and Bulk Bottles of Norland Adhesive Also Available
Norland Index Matching Liquid (IML) 150 Norland Index Matching Liquid (IML) 150
  • 1.52 Index of Refraction at 589nm
  • MORE
  • Ideal for Temporary Fiber Slicing
  • 6g or 30g Preloaded Syringes
Norland Electronic Adhesives Norland Electronic Adhesives
  • Single Component UV Curing Adhesives
  • MORE
  • Excellent Adhesion to Glass, Metals, and Plastic
  • Ideal for Potting, Sealing, and Fastening
Dispensing Guns and Hand Plungers Dispensing Guns and Hand Plungers
Dispenser Barrels and Accessories Dispenser Barrels and Accessories
Milbond Adhesive System Milbond Adhesive System
  • Two-Component Epoxy Adhesive System
  • MORE
  • Glass to Metal Bonding
  • Ideal for Mirror Mounting
  • Milsolve Decementing Agent is also available
Milsolve Decementing Agent Milsolve Decementing Agent
  • Designed to Decement Milbond Adhesive
  • MORE
  • Complete Adhesive Separation After 48-72 Hours
  • Contains 1 Quart of Stripping Agent
Epolite FH-5313 Epoxy Epolite FH-5313 Epoxy
  • Two Part Epoxy
  • MORE
  • Optical and Electrical Grade
  • Cures at Room Temperature
×