eo_logo
 
Product added to cart

Allied Vision Cameras

Allied Vision Alvium G1 GigE PoE Cameras Allied Vision Alvium G1 GigE PoE Cameras
  • Up to 24.6MP Resolution with Framerates up to 276FPS
  • Robust Industrial GigE Vision Interface with PoE
  • Onboard Image Processing and Expansive Feature Sets
  • Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
Allied Vision Alvium G5 5GigE PoE Cameras Allied Vision Alvium G5 5GigE PoE Cameras
  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets
Allied Vision Alvium Right Angle USB 3.1 Cameras Allied Vision Alvium Right Angle USB 3.1 Cameras
  • Right Angle USB Port Orientation
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Allied Vision Alvium USB 3.1 Cameras Also Available
Allied Vision Alvium USB 3.1 Cameras	Allied Vision Alvium USB 3.1 Cameras
Top Seller
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
Allied Vision Manta PoE Cameras Allied Vision Manta PoE Cameras
  • Up to 1.2” Maximum Sensors
  • Up to 128MB of Onboard Memory
  • Power over Ethernet for Increased Flexibility
Allied Vision Mako Power over Ethernet (PoE) Cameras Allied Vision Mako Power over Ethernet (PoE) Cameras
Top Seller
  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility
Allied Vision Prosilica GT Series GigE Cameras Allied Vision Prosilica GT Series GigE Cameras
  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options
Allied Vision Guppy Pro FireWire.b Cameras Allied Vision Guppy Pro FireWire.b Cameras
  • Small Form Factor
  • FireWire.b Interface
  • Low Cost
  • Up to 120fps
Allied Vision Manta GigE Cameras Allied Vision Manta GigE Cameras
Top Seller
  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory
Allied Vision Prosilica GC Series GigE Cameras Allied Vision Prosilica GC Series GigE Cameras
Top Seller
  • Compact Size
  • High Frame Rates
  • Region of Interest Readout (AOI Partial Scan)
  • Windows SDK and Linux SDK Included
Allied Vision Stingray FireWire.b Cameras Allied Vision Stingray FireWire.b Cameras
  • Excellent Price/Performance Ratio
  • High bit-depth (14-bit or 8-bit output, user-selectable)
  • VGA(640 x 480) – 5MP Resolutions Available
×