
-
Collimated Light Source for Precision Silhouetting Applications
-
High Intensity and Low Heat Output
-
Low Divergence Angles Compared to Non-Collimated Backlights

- Daisy Chain up to Four 100 x 150mm Units
- Requires No Heat Sink
- Available in White, Red, and Blue

- Provides Intense, Even Illumination
- Low Profile Design
- Multiple Active Area Options Available

- 30% Brighter than Comparable Surface Mount Light
- Uniform, Low Heat Illumination

- >90% Uniformity
- Integrated Analog Controller for Precise Intensity and Dimming
- Anti-Reflection System to Absorb Stray Light


- Optically Collimated Light for Increased Edge Contrast
- Superior Collimation Ideal for use with Telecentric Lenses
- Easily Compatible with 8mm Coaxial LEDs or ¼” (0.312”) Fiber Light Guides

- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Feature >80% Homogeneity at Design Wavelength
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act