eo_logo
 
Product added to cart

Bandpass Filters

Hard Coated OD 4.0 50nm Bandpass Filters Hard Coated OD 4.0 50nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • High Transmission, Deep Blocking
  • Broad Bandwidths Ideal for Imaging Applications
  • Available in VIS and IR Center Wavelengths
  • Hard Coated OD 4.0 10nm and 25nm Bandpass Filters Also Available
Hard Coated OD 4.0 25nm Bandpass Filters Hard Coated OD 4.0 25nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Life Science Instrumentation
  • High Transmission, Deep Blocking
  • Used to Prevent Photobleaching in Microscopy Applications
  • Hard Coated OD 4.0 5nm10nm and 50nm Bandpass Filters also Available
New Ultra Narrow Hard Coated Bandpass Filters Ultra Narrow Hard Coated Bandpass Filters
  • >90% Transmission at Design Wavelength
  • Up to >OD 8 Blocking Across Blocking Range
  • As Narrow as <0.5nm Full Width-Half Max
New Hard Coated OD 4.0 5nm Bandpass Filters Hard Coated OD 4.0 5nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Variety of UV, VIS, and NIR Laser Lines Available
  • Deep Blocking and High Transmission
  • Steep Transmission and Rejection Slopes
  • Hard Coated OD 4.0 10nm, 25nm and 50nm Bandpass Filters Also Available
Hard Coated OD 4.0 10nm Bandpass Filters Hard Coated OD 4.0 10nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Ideal for Life Sciences or Chemical Analysis
  • Available in UV, VIS, and IR Center Wavelengths
  • Feature High Performance Hard Coatings
  • Hard Coated OD 4.0 5nm25nm, and 50nm Bandpass Filters Also Available
High Performance Laser Line Bandpass Filters High Performance Laser Line Bandpass Filters
Top Seller
  • Over 90% Transmission at Specified Laser Lines
  • Hard Coated Design
  • Designed for Laser Applications
OD 6 Laser Line Clean-Up Filters OD 6 Laser Line Clean-Up Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Over 90% Transmission at Design Wavelength
  • Hard Coated Design
  • Designed for Laser Applications
Manufacturer of
Precision Laser Optics
laser optics banner image