
- UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
- Compact Housing (29 x 29mm)
- Framerates up to 67fps
- Powerful Computer Vision Feature Set with Beyond Features

- USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace USB 3.0 Cameras Also Available

- SONY Pregius S Sensors Available with up to 24MP
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace GigE Cameras Also Available

- Utilize Full Sensor Potential in Both Resolution and Speed
- High Bandwidth CoaXPress 2.0 (CXP-12) Cameras
- CXP-12 Interface Card 1C Included with Cameras

- High Performance Cameras Featuring State-of-the-Art CMOS Sensors
- Professional Software for Image Acquisition and Analysis Included
- Unique Advanced Image Enhancement and Color Adjustment Technology

- High Speed USB 3.0 Interface
- Ultra-Small Form Factor
- Fully USB3 Vision Compliant

- Perfect Analog Replacement
- Ultra-Small Form Factor
- Power Over Ethernet (PoE)
- Includes Basler Pylon Driver
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act