

- 0.8 – 12mm Adjustable Aperture
- Smooth Operation from Maximum to Minimum Aperture
- Fits in Any 25mm Cage System Plate


- C-Mount and Cage System Compatible
- M6 Mounting Hole
- Compatible with Most TECHSPEC® Kinematic Mounts


- Enable Adjustment of Cage System Length
- Locking Ring for Easy Length Adjustment
- M23.2 x 0.75 Threading
- Combine with Thread Adapters to Join Multiple Fixed Extension Tubes


- Connect Cage System Extension Tubes
- Adapt Cage System Tubes to Standard C-Mount Components
- Extended Retainer Does Not Add System Length

- English and Metric Driver Sets
- Up to 25° Angled Entry into Fasteners
- Ideal for use with the TECHSPEC® Cage System


- 10mm Long SHCSs Attach Plates to Other Optical Cage System Components
- 2.5mm Long SHSSs Secure Rods into Plates
- 6mm Long SHSSs Lock Components and Optical Mounts into Plates
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act