USB Cables for Machine Vision Cameras
- USB 2.0, 3.0, and 3.1 Options Available
- USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
- 2 – 20m Cable Lengths Available
Rotation Mounts for Machine Vision Cameras
- ¼”-20 Camera Mounts with 90° or 180° Tilt Available
- 360° Rotation with 10° Index Marks
- Compatible with Popular Cameras
Accessories for Imaging Systems
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
Boom Stand Mounting Adapters
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands
Boom Stands
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
Imaging System Bases
- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Mega Clearance: Imaging
- Discounts up to 80% Off
- Quantities Extremely Limited
- Final Sale, No Returns
Rack and Pinion Focusing Mounts for Imaging Systems
- Coarse or Fine Motion Available
- Thru Holes for Integrating Lenses
- ¼-20 Stud for Mounting Cameras
- Imaging System Bases, Stainless Steel Posts, and Accessories also Available
Stainless Steel Posts for Imaging Systems
- Posts for Integration into Imaging Systems
- Vertical Posts Thread to Bases and Platforms
- Horizontal Arms Thread to Posts and Microscope Head Mounts
- Rack and Pinion Focusing Mounts, and Accessories also Available
FireWire Camera Accessories
- FireWire.a and FireWire.b Cables
- FireWire.a and FireWire.b PCI Cards
Gigabit Ethernet (GigE) Accessories
- GigE Cable Lengths up to 20m
- Capture Cards Available for PCI and PCI-E
Power Supplies and Connection Cables
- Interchangeable 4 Blade Kit for US, UK, Euro and Australian Standard Outlets
- 5, 9, 12, or 15V Power Supply Options
- Only 5V and 9V Options Include a 6-Foot Cord
Articulating Arm Mounting Systems
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
Achromat Prototyping System
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Imaging Lens System for Prototyping
- Ideal for Identifying Desired Magnification and f/#
- Compatible with Helicoid Barrel for Use With C-Mount Cameras
Fixed Focal Length Lens C-Mount Spacer Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Decrease FOV and Reduce Working Distances
- Multiple Spacer Lengths Included
- Compatible with C-Mount FFL Lenses
C-Mount Helicoid Barrels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
- Male and Female C-Mount Threads
- Provides Linear Travel Without Rotating Optical Components
Watec Monochrome Cameras
- 1/3" or ½" Format CCD
- Auto Iris with Backlight Compensation
- Low Light Sensitivity 0.0001 Lux
- Miniature Size
- C-Mount with Included Adapter
- Power Supply Included
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®