eo_logo
 
Product added to cart

Color & Gray Level Test Targets

Color & Gray Level Test Targets measure the level of an imaging system's color or grayscale performance. Color & Gray Level Test Targets consist of a variety of colored or grayscale patterns that evaluate an imaging system's dynamic range by comparing the target with a system's image. Color & Gray Level Test Targets provide a convenient, simple way to test an imaging system's gray level or color performance.

Color Checkers Color Checkers
  • Test True Color Balance
  • MORE
  • Natural, Chromatic, Primary, and Gray Scale Colors
  • Up to 30 Scientifically Designed Patches
Color Scanner Test Target Color Scanner Test Target
  • Ideal for Evaluation of Color Flatbed Scanners
  • MORE
NIST Traceable Color Transmission Calibration Slides NIST Traceable Color Transmission Calibration Slides New
  • 24 Calibrated Colors Patches
  • MORE
  • 9 Patch Diameters from 150 to 4150µm
  • Compatible with Oil Immersion Objectives
EIA GrayScale Pattern Slide EIA GrayScale Pattern Slide
  • Video Calibration
  • MORE
  • Permanent Density Standard
  • Evaluate/Compare the Dynamic Range of Cameras
ISO-14524 Reflective Camera Contrast Chart ISO-14524 Reflective Camera Contrast Chart
  • Determines Dynamic Range of Cameras
  • MORE
  • 12 gray level patches
ISO-21550 Dynamic Range Film ISO-21550 Dynamic Range Film
  • Used to Determine Optical Density Range of Transmission Scanners and Imaging Systems
  • MORE
Large Grayscale Target Large Grayscale Target
  • 15 Density Steps
  • MORE
  • Logarithmic Grayscale
Reflective Scanner Test Target Reflective Scanner Test Target
  • Complies with the ISO 16067-1 Standard
  • MORE
  • Designed to Test Digital Scanning Systems
Spectralon® White Balance and Diffuse Reflectance Targets Spectralon® White Balance and Diffuse Reflectance Targets
  • Diffuse Reflectance with 99% Nominal Reflectance in UV-VIS-NIR Wavelength Range (350 - 1600nm)
  • MORE
  • Durable, Stable, and Washable
  • NIST Traceable Calibration Certificate and Data from 250 - 2500nm
×