

- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- High Resolution Board Camera Lens Optimized for Close WD
- 2mm to 35mm Focal Length
- Ruggedized Designs Also Available


- Up to 1/2", S-Mount Lens
- Up to 1.3 MegaPixels, 5µm Pixel Size Sensors
- Board Camera Lens Optimized Long WD and Infinite Conjugate
- 3.6mm to 8mm Focal Lengths


- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C), FA Lens for Machine Vision
- 3.5mm to 100mm Focal Length


- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) Broadband Lens for 425-1000nm Wavelength Range
- 3.5mm to 50mm Focal Length


- Compact COTS Assembly
- Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
- Compatible with Large Rubber Eyeguard, #60-099

- 1", C-Mount Lens
- Spectral Range of 800 - 2000nm for InGaAs SWIR Sensors
- 8mm to 50mm Focal Lengths


- 4/3", C-Mount, M42, F-Mount Lens
- Up to 3 MegaPixels, 10µm Pixel Size Sensors
- Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
- 25mm to 100mm Focal Length


- AR Coated for Broadband Tunable Laser Sources
- Fixed Magnifications Available from 3X to 10X
- Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander


- AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
- Fixed Magnifications Available from 3X to 10X
- Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act