Hoya Absorptive Neutral Density (ND) Filters
- Attenuates Visible Light Via Absorption, Rather than Reflection
- Multiple Filters Can be Stacked for Increased Blocking
- Optical Densities from 0.1 to 4.0 are Available
- Also Available Pre-mounted in C-Mount Housings
Fluorescence Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Common Wavelengths for Popular Fluorophores
- Excitation Filters and Emission Filters Available
- >93% Transmission
- >OD 6 Blocking, <3% from Edge of Bandwidth
- Fluorescence Filter Sets and Pre-Mounted Fluorescence Filter Cube Sets Also Available
Hard Coated OD 4.0 10nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
High Performance OD 4.0 Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Cut-On Slope <1%
- Rejection OD ≥ 4.0
- ≥91% Transmission in Pass Band
- Variety of OD 4.0 Longpass Filter Kits Available
High Performance OD 4.0 Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Broad Transmission and Rejection Ranges
- Sharp Slope for Effective Spectral Discrimination
- Combine with Longpass Filter for Custom Bandpass Ranges
Infrared (IR) Neutral Density (ND) Filters
- Spectrally Flat from 2μm to 14μm
- Precision Germanium Substrate
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Linear Glass Polarizing Filters
- 95% Polarization Efficiency
- 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
- 0.15% Average Crossed Transmission from 400 - 700nm
- Also Available Mounted
OD 2.0 Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Sharp Cut-On Wavelength
- High Rejection/Transmission Efficiency
- Precision Fused Silica Substrate
- Variety of OD 2.0 Longpass Filter Kits are Available
Hoya Colored Glass Longpass Filters
- UV, VIS and IR Pass Ranges
- VIS Can Be Used for Color Bandpass
- Also Available Mounted
Mounted Infrared (IR) Filters
- UV/IR Cut or Infrared (IR) Pass Filters
- Pass Only Visible Light or Pass Only Infrared Light
- IR-Cut are Ideal for Use As Heat-Absorbing Filters
Near-IR (NIR) Neutral Density (ND) Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for NIR Wavelengths 700-1100nm
- Optical Densities Ranging from 0.3 to 3.0
Optical Cast Infrared (IR) Longpass Filters
- Lightweight Plastic
- Excellent Thermal and Chemical Resistance
OD 2.0 Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Sharp Cut-Off Wavelength
- High Transmission / Rejection Efficiency
- Precision Fused Silica Substrate
Traditional Coated 193 – 399nm Bandpass Interference Filters
- Available in UV, Visible, and IR Center Wavelengths
- 10 – 80nm Bandwidths Available
- Ideal for Biomedical Applications and Instrumentation Integration
- 193-399nm, 400-699nm, and 700-1650nm CWL Options Available
Traditional Coated 400 – 699nm Bandpass Interference Filters
- Available in UV, Visible, and IR Center Wavelengths
- 10 – 80nm Bandwidths Available
- Ideal for Biomedical Applications and Instrumentation Integration
- 193-399nm, 400-699nm, and 700-1650nm CWL Options Available
High Performance Glass Linear Polarizers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 10,000:1 High Extinction Ratio for 400 - 700nm
- Polarization Axis is Reference Marked
- Anti-Reflection Coated to Minimize Reflection Loss
UV-NIR Neutral Density (ND) Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Constant Transmission from 190 – 1700nm
- Can be Stacked to Create Intermediate Density Values
- Multiple Optical Densities Available
UV-VIS Neutral Density (ND) Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for 250-700nm Sources
- Optical Densities Ranging from 0.3 to 3.0
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®