

- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion


- Available in a Wide Range of Sizes and Shapes
- Precision Metallic Mirror Coatings
- Contact Us for Custom Sizes


- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/8 Precision Spherical Mirrors Also Available


- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/4 Spherical Mirrors Also Available

- Ideal for Focusing Light
- Aluminum and Gold Coating Options
- Available in Sizes Ranging from 9 - 50mm


- >95% Reflection from 400 - 690nm
- >90% Transmission from 750 - 1200nm
- Optimized for 0° or 45° Angle of Incidence


- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers


- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available


- Circular Profile When Oriented at 45°
- Ideal for Redirecting Light
- Multiple Sizes and Coatings Offered


- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings

- Transmits 80% of UV and Visible Light
- Reflects 70% of IR Light
- Contact Us for Custom Sizes
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act