eo_logo
 
Product added to cart

Crystals and Isolators

Crystals are found in laser systems as laser medium crystals or frequency conversion crystals (nonlinear crystals). Laser medium crystals, also known as gain mediums, are located inside laser cavities, and determine laser parameters such as wavelength and beam coherence. Nonlinear Crystals are used for nonlinear frequency conversion of intense light to achieve wavelength combinations of the frequencies of the input light. Optical Isolators are used to improve performance of laser systems. Optical Isolators provide one-way transmission of laser light while blocking reflections, protecting laser systems from feedback-induced damage, and increasing laser system power stability.

Edmund Optics offers lithium triborate (LBO) and β-barium borate (BBO) Nonlinear Crystals for the harmonic generation of lasers commonly used, including Nd:YAG, Yb:YAG, Yb:doped and Ti:Sapphire. Free-Space Optical Isolators with typical transmission greater than 90% are available with a range of design wavelengths up to 1070nm.

Mini Free-Space Optical Isolators Mini Free-Space Optical Isolators New
  • Small, <1cm³, Form Factor
  • MORE
  • Greater than 70% Minimum Transmission and >30dB Minimum Isolation
  • Input Apertures as Low as 1.60mm
Nd:YAG Laser Replacement Parts Nd:YAG Laser Replacement Parts
  • Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
  • MORE
  • 80% or 90% Reflectivity @ 1064nm Output Couplers
  • 0.6% Nd Dopant Nd:YAG Rods
  • Large Selection of Complementary Nd:YAG Laser Optics Available
Free-Space Optical Isolators Free-Space Optical Isolators New
  • Up to 67 dB Isolation for Ultimate Stability
  • MORE
  • Up to 92% Transmission for Maximum Power
  • 4.7mm Input Aperture
Nonlinear Crystals Nonlinear Crystals
  • BBO Crystals for Frequency Conversion of 800nm and 1030nm Lasers
  • MORE
  • LBO Crystals for Frequency Conversion of 1030nm and 1064nm Lasers
  • High Damage Thresholds Up to 10 J/cm2 @ 1064nm, 10ns, 10Hz
  • Broad Transparency Range from the UV to the IR
×