- Provides Intense, Even Illumination
- Low Profile Design
- Multiple Active Area Options Available
- Optically Collimated Light for Increased Edge Contrast
- Superior Collimation Ideal for use with Telecentric Lenses
- Easily Compatible with 8mm Coaxial LEDs or ¼” (0.312”) Fiber Light Guides
- Ideal for Alignment and Measurement Applications
- L-Type and Cylindrical Housing Options
- Available with 8mm or 12mm Tip
- Compatible with LED Ring Lights
- Common Filter Thread Sizes Available
- Allows for Easy Integration of LED Ring Lights
- Switch Between Bright-Field and UV Illumination
- Maximum UV Illuminance up to 160 W/m2
- Actively Controlled LED Temperature
- Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)
- Direct Replacement for 150W Halogen Illuminators
- 50% Power Savings Compared To Halogen Source
- More than 60,000 Hour LED Lifetime
- For Use with Fiber Optic Light Guides
- 3 - 9" Working Distance
- Provides 2" Coverage
- Variable Intensity and Strobed Options
- Ringlight, Backlight, and Spotlight Illuminators
- Integrated Controllers for Intensity Adjustment
- Designed for Easy Integration into Microscopy Systems
- Unique Design Prevents Ghost Images
- Available in Red, White, and Blue
- Ideal for Use with High Resolution Cameras
- Intensity Control Via Adjustment Knob
- Low Noise Level (25dB)
- Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)
- Fixed Focus and Adjustable Focus Lens Options
- Rugged Housing
- Low Profile Design Available
- Accessories for High Intensity LED Lights
- DC Current Controller Adjusts LED Intensity
- LED Heat Sinks Recommended
- 4" Working Distance
- Provides 1.7" Coverage
- Variable Intensity and Strobed Options
- Ideal for Machine Vision Illumination
- Provides 43mm Coverage at 100mm
- 50,000 Hour Product Lifetime
- Multiple Wavelength Options Available
- Equip C-Mount Imaging Lenses to Control Illumination Geometry
- Ideal for 3D Reconstruction and Mapping
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- 50,000 Hour Lifetime
- Low Power Consumption
- Daisy Chain up to Four 100 x 150mm Units
- Requires No Heat Sink
- Available in White, Red, and Blue
- Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
- Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
- Integrate Polarizer Accessory for Glare Elimination
-
Collimated Light Source for Precision Silhouetting Applications
-
High Intensity and Low Heat Output
-
Low Divergence Angles Compared to Non-Collimated Backlights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- IP65 Rated - Protection from Dust and Water Spray
- 50,000 Hour Lifetime
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- High Intensity LED
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators
- Ultra High Intensity White LED Fiber Optic Illuminator
- Direct Replacement for 150W Halogen Illuminators
- More than 60,000 Hour LED Lifetime
- Light Output up to 15,000 Lux
- Rectangular Housing with Small Footprint
- MicroBrite High Intensity Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
- High Intensity Output up to 60,000 Lux
- Rectangular Format Spot Light for Off-Axis Applications
- MicroBrite Compact Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
- Low 30° LED Mounting Angle
- Designed for Constant Output Power for Prolonged Use
- Ideal for Darkfield Illumination
- Controllable via Ethernet GUI or Web Browser
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Ports
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators and Lenses
- High Accuracy Without Speckle
- Wide Range of Standard Masks Available
- White, Blue, Red, and IR Colors Available
- Center Wavelengths from 375 - 1050nm
- Integrated Heat Sink for Thermal Management
- Continuous, TTL, or Analog Modulation Operation
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act