- Up to 174mm Image Circle for Line Scan or Area Scan
- C-Mount, F-Mount, T-Mount Lens
- Up to 1.3 MegaPixels or 8k Line Scan, 7µm Pixel Size Sensors
- 35mm to 135mm Focal Length
- Up to 2/3", S-Mount Lens
- Wide Field of View Board Camera Lens
- 1.68mm to 50mm Focal Length
- 3 Primary Magnification Range Options
- Working Distance from 25mm to Infinity
- Optional LDL Doubler Tube Boosts Magnification 2X
- M12 Lens to C-Mount Lens Adapter with or without O-Ring
- Lock Nut to Secure M12 Lenses to Most Holders
- Durable Holder for Camera Boards
- Designed to Accomodate up to 2/3" Sensor Size Formats
- Dependable, Versatile Performance in Compact Designs
- Analog and Digital Imaging Systems Available
- 1", C-Mount Lens
- Spectral Range of 800 - 2000nm for InGaAs SWIR Sensors
- 8mm to 50mm Focal Lengths
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) Broadband Lens for 425-1000nm Wavelength Range
- 3.5mm to 50mm Focal Length
- Wide Range of Magnifications Achievable
- Interchangeable Components Provide Maximum Flexibility
- Motorized and Inline Options Available
- 7X and 12.5X High Precision Zoom Lens Kits Also Available
- Electronically Adjust Focus with Integrated Liquid Lens
- Allows Magnification Adjustment without changing Working Distance
- Overcomes Depth of Field Limitations
- Up to 1/1.8", C-Mount Lens
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
- Ultra-Compact (UC), High Resolution Lens for Small Sensors
- 4mm to 35mm Focal Length
- Liquid Lens for Extended Depth of Field Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 0.75X
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Dynamic Autofocus
- 12mm to 50mm Focal Length
- 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
- Integrated Liquid Lens Allows for Dynamic Autofocus
- Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
- 12 to 25mm Focal Length
- Ultra-Low Distortion
- Compatible with 45 MegaPixel, 1.4”, C-Mount Cameras
- Focal Lengths Ranging from 12mm – 50mm
- 1.2” Max Sensor Format
- Fiber Optic Input for In-line Illumination
- Long Working Distance
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act