- Chrome on Glass
- High Tolerance
- Superior to Etched and Filled Rulings
- Lines Parallel to Edge
- English and Metric Versions Available
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
- Neodymium Iron Boron (NdFeB) and Samarium Cobalt (SmCo)
- High Resistivity to Demagnetization
- Extremely Strong
- Cost Effective
- Ideal for Life Sciences, Clinical, and Industrial Applications
- USB or HDMI Video Output Options
- Powerful Capture and Analysis Software Included
- PC & Mac Compatibility
- Perfect Analog Replacement
- Ultra-Small Form Factor
- Power Over Ethernet (PoE)
- Includes Basler Pylon Driver
- High Speed USB 3.0 Interface
- Ultra-Small Form Factor
- Fully USB3 Vision Compliant
- Ultra-Compact Design
- USB3 Vision and GenICam Compliant
- Includes Image Capture Software and Spinnaker SDK
- FireWire.a and FireWire.b Cables
- FireWire.a and FireWire.b PCI Cards
- Small Form Factor
- FireWire.b Interface
- Low Cost
- Up to 120fps
- Compact, Robust Metal Housing
- One Optocoupled Input, Three Outputs
- Power over Ethernet for Increased Flexibility
- Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- Up to 20.44MP Resolution with Framerates up to 396fps
- Response Range From 900nm to 1700nm
- Package Supports Single and Multi-Mode Fiber Coupling
- Both Small Area (High Speed) and Large Area
- Segmented InGaAs Photodiodes Also Available
- High Performance Cameras Featuring State-of-the-Art CMOS Sensors
- Professional Software for Image Acquisition and Analysis Included
- Unique Advanced Image Enhancement and Color Adjustment Technology
- Utilize Full Sensor Potential in Both Resolution and Speed
- High Bandwidth CoaXPress 2.0 (CXP-12) Cameras
- CXP-12 Interface Card 1C Included with Cameras
- 10GBASE-T (10GigE) Ethernet Interface with PoE+
- 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
- Compact 55 x 55mm Form Factor
- TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
- Up to 24.6MP Resolution with Framerates up to 276FPS
- Robust Industrial GigE Vision Interface with PoE
- Onboard Image Processing and Expansive Feature Sets
- Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
- 2.5GBASE-T (2.5GigE) Ethernet Interface
- 5.0 to 24.50 MegaPixel Sensors
- Compact 44 x 29 x 45.3mm Form Factor
- IP67 Protection with Optional Lens Tubes
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
- Excellent Electrostatic Discharge Properties
- Nylon and Carbon Fiber Filament Construction
- Available in Pairs or Packs of 12
- Empty Barrels are Available in Clear, Amber, and Opaque Versions
- Tips are Available in Plastic and Steel
- Dispensing Guns and Pre-Loaded Norland Adhesive Barrels are Also Available
- Greater Stabiliy than Film Reticles
- Low Reflection Chrome Pattern
- English and Metric Styles
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- English or Metric Styles
- Ideal Analog Replacement
- Up to 1" Maximum Sensors
- Up to 125 fps
- 32MB of Onboard Memory
- Resolutions Up to 20MP
- Sensor Sizes from 1/2.5" to 1.1"
- Right Angle Housing and Board Level Configurations Available
- Unfolding Board Stacks for Customization
- Power Over Ethernet (PoE) for Easy Integration
- Compact Size Starting at 24 x 24mm
- PoE (Power over Ethernet)
- GigE Vision and GenICam Compliant
- Ultra Compact Form Factor
- Extensive API Library and Included Spinnaker SDK
- USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace USB 3.0 Cameras Also Available
- 4.2 Times More Bandwidth than GigE
- Up to 24.6MP Resolution with Framerates up to 691 FPS
- Onboard Image Processing and Expansive Feature Sets
- IP67 Rated for Protection from Water Ingress, Dust and Dirt
- 5Gbase-T (5GigE) Ethernet Interface
- Supports Power over Ethernet (PoE), Simplifying Integration
- Fused Glass Optical Fiber Rods with Ground and Polished Faces
- Coherent Arrangement of Fibers Relays Images
- Rigid Rods Bend Under Heat to Almost Any Orientation
- Photo-Clear® and Anti-Static Options
- Anti-Static Design Dissipates Static Charges
- Photo-Clear® Design Efficiently Removes Debris and Moisture
- Precision Dispensing Mechanism
- Ideal for Cleaning Solutions
- Several Sizes and Bottle Options
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- Plain or Dashed Crosshairs
- High Sensitivity and Low Noise
- High-Speed Response
- Low-Light Level Measurement
- Diffuse Reflectance Treatment Mimics Ceramic Targets
- Chrome Pattern on Substrate
- No Glare with On or Off Axis Lighting
- Perfect for Front Illuminated Measuring
- Safe for All Lenses
- Dry Carbon Compound
- Non-Hazardous and Environmentally Friendly
- 4-Watt and 6-Watt Models Centered at 365nm
- Stands are Available for Hands Free Curing
- Portable, High Intensity Design
- Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
- Precise (P-Iris) and DC Auto Iris Control
- Up to 31.4 MegaPixel Resolution
- C-Mount, F-Mount, and TFL-Mount Options
- TurboDrive™ Technology Achieve Frame Rate up to 800 fps
- Compact, Lightweight, Robust All Metal Body
- Global Electronic Shutter with Exposure Control and Advanced Feature Set
- Up to 8.0MP Resolution with Framerates up to 230fps
- Board Level Options with C/CS-Mount or S-Mount Available
- GenICam USB3 Vision Compliant
- Up to 1.2” Maximum Sensors
- Up to 128MB of Onboard Memory
- Power over Ethernet for Increased Flexibility
- 5GBASE-T (5GigE) Ethernet Interface
- 2.8 to 31.4 Megapixel Sensors
- Compact 55 x 55 x 70mm Design
- TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
- Compact 29 x 29 x 45mm Form Factor
- Global, Rolling, or Polarized CMOS Sensors
- IP67 Protection with Optional Lens Tubes
- M12 S-Mount Board Level Cameras
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- SONY Pregius S Sensors Available with up to 24MP
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace GigE Cameras Also Available
- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.1 Cameras Also Available
- Monochrome and Color Versions
- Models With 3.8mm or 6mm Lens, or CS-Mount
- ¼" Interline Transfer CCD Sensor
- Require a 12V DC Regulated Power Supply
- UV Enhanced, Blue Enhanced, and Normal Response Options
- Active Areas from <1 to 100mm2
- C-Mount and S-Mount Mounting Solutions Available
- Designed for 1X Objective Power
- Crossline Pattern
- 19 or 21mm Diameter Versions
- Ideal for Handling Micro Optics
- Three Length Options
- Non-Magnetic and Non-Conductive
- Low Lint
- High Absorbency
- Ideal for Laboratory or Production Use
- ISO 5 Class 100
- Powder Free Style
- Available in Medium, Large and Extra Large
- Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
- ISO 5 Class 100
- Anti Static and Powder Free
- Ideal for ESD Sensitive Assembly Work
- Ease Application of Optical Adhesives
- Three Models Available
- Empty Barrels and Pre-Loaded Norland Adhesive Barrels also Available
- Coherent Arrangement of Fibers
- Made with EMA Fibers to Absorb Light
- Round-to-Round or Round-to-Rectangular Tapers Types Available
- Greater Stability than Film Reticles
- Low Reflection Chrome Pattern
- Protractor, Crosshair, or Concentric Square Patterns
- Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
- Ideal for Reticle and Field Calibration Requirements
- Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.
- Ideal for Removing Airborne Particles from Optics
- EPA Approved Compressed Air Dusters
- Standard Educational Grade Tissue
- 50 Sheet 4" x 5" Booklet
- Soft, Scratch Resistant Construction
- Low Cost
- Compact Size
- Standard Analog Video Output
- High Speed Electronic Shutter
UV/VIS Optical Fibers
- High OH Content
- Fused Silica Core
- Stepped Index
- Multimode Fiber
VIS/NIR Optical Fibers
- Low OH Content
- Ideal for Use with NIR Diode Lasers
- Fused Silica Core
- Stepped Multimode Fiber
- ESD Design Features Stainless Steel Body and Ceramic Tips
- Resin-Tip Design Features Aluminum Body and Plastic Tips
- Ceramic Design Features Polyacetal Body and Ceramic Tips
- ESD-Safe
- Pen and Bulb Options
- General-Purpose Component Handling
- 10" and 15" Hg Models
- ESD-Safe
- Ideal for Assembly Work with Small Optical Parts
- For Distortion Measurement and Calibration of Imaging Systems
- Chrome on Soda Lime Glass or Chrome on White Ivory Glass Versions
- NIST Certificate of Accuracy Included
- Advanced Optical Position Detector Design
- Moving Magnet Actuator Technology
- Compact Size for Easy Integration
- Excellent Price/Performance Ratio
- High bit-depth (14-bit or 8-bit output, user-selectable)
- VGA(640 x 480) – 5MP Resolutions Available
- USAF 1951 Elements 0 to 3 (14 lp/mm)
- Fixed Frequency Grid on 2mm Centers
- 2” x 2.75”
- Compact Size
- High Frame Rates
- Region of Interest Readout (AOI Partial Scan)
- Windows SDK and Linux SDK Included
- Ultra-Compact Housing
- Progressive Scan
- Adjustable Frame Rate via Binning, Sub-sampling or AOI
- Powerful Easy to Use Software Interface
- On-Board Memory for Fast Image Acquisition
- 2 RCA Jack Inputs
- Type II PCMCIA Connection
- Intelligent Scatter/Gather DMA
- NTSC/PAL/SECAM/RS170 Complaint (Auto NTSC/PAL Format Detection)
- Single Frame, Multi-Frame or AVI Output
- Drivers for Windows 2000/XP, WDM and LabVIEW
- Requires 3.3V DC ±5%; 160 mA Steady (350mA Inrush) and 0.5W Constant Power
- Accept Most Standard M12 S-Mount Imaging Lenses
- 0.4 and 5.0 MegaPixel Options Available
- Focus and Auto-Focus Available Through Included Software
- Suitable for Variety of Optical Components
- Red Polymer Provides Quick Dry Times
- Applies as Liquid and Easily Peels Away Debris
- High Sensitivity and Overload Power with Wide Dynamic Range
- Designed for Bandwidths of 3MHz and 120MHz and Wavelength Ranges of 1310 – 1550nm
- Ideal for Biomedical, Industrial, or Telecommunication Optical Sensor Systems
- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
- Ultra-Compact Design
- Power over Ethernet (PoE) for Maximum Flexibility
- Includes Image Capture Software and FlyCapture2 SDK
- USB3 Versions Also Available
- Breaks Down and Repels Salt Crystals
- Ideal for Cleaning Marine and Medical Optics
- Non-Toxic, 100% Environmentally Safe Formula
- Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
- Integrated Liquid Lens Control
- Software Based Autofocus Functionality
- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input
- 5GBASE-T (5GigE) Ethernet Interface
- 3.2 to 12.4 Megapixel Sensors
- TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
- Compact (32 x 44 x 59mm), Lightweight, and Robust Design
- Standard (SE) and Compact (CP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- GenICam GigE Vision Compliant
- IDS Imaging uEye CP/XCP/SE USB3 Cameras Available
- 3, 5, and 10mm Mirror Apertures
- Single Axis and Dual Axis Configurations
- High Performance Scanners for Imaging and Projection Applications
- Large, Uniform UV Light Output
- 380nm Center Wavelength
- Up to 0.8W/cm2 UV Irradiance
- Engineered Anodized Aluminum Surfaces to Reduce Reflectivity
- High Absorbance of Visible Light
- 25.4mm Dia. for Integration into Benchtop Systems
- High Resolution Sensors up to 20 MegaPixel
- Pixelink® Capture Software Included
- Compact Form Factor
- Optional Three-Tier μScope Microscopy Software
- 10GBASE-T (10GigE) Ethernet Interface
- 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
- Supports 4K60, 12-bit System Integration
- Tripod Adapter Built into Larger Oryx® Models
- Ideal for Robotics and Automation Applications
- IP67 Rated 3D Cameras
- Available Kits Feature 3D and 2D RGB Solutions
- Exceptional Low Light Sensitivity
- Ideal for Life Sciences, Clinical, and Industrial Applications
- Affordable Price Point with Included Microscopy Software
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act