- Up to 99.9% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Induced Damage Threshold Specifications
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Yb:YAG Laser Line Mirrors Also Available
- >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
- Guaranteed High Laser Damage Thresholds
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
- Wide Variety of Shapes and Sizes Available
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings for high reflectivity from 450-10000nm
- Contact Us for Custom Sizes
- Excellent Efficiency at Blaze Wavelength and Blaze Angle
- Superior Dimensional Tolerances
- Ideally Suited for Spectroscopic Applications
- Custom Sizes Available
- Available in a Wide Range of Sizes and Shapes
- Precision Metallic Mirror Coatings
- Contact Us for Custom Sizes
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/8 Precision Spherical Mirrors Also Available
- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates
- Bare or Protected Gold Coating for NIR and IR Applications
- 50Å and 100Å Surface Roughness Options
- 15°, 30°, 45°, 60°, or 90° Offset Angles
- Aluminum and Silver Coated Mirrors Also Available
- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion
- Sizes Ranging from ½" Diameter to 14" Diameter
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
- Aluminum Coatings for UV, Visible, and NIR Applications
- Range of Surface Roughness, Including 50Å and 100Å
- 15°, 30°, 45°, 60°, or 90° Offset Angle Options
- Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
- >97% Reflectivity at Design Wavelength
- Up to λ/10 Surface Accuracy
- Excellent Cost to Performance Ratio
- Designs for Nd:YAG, Yb:YAG, and Diode Lasers
- Up to 80% Efficiency
- Bare Aluminum Coating
- Blaze Wavelength Options from 250 to 1600nm
- 120nm and 190nm Design Wavelengths
- Average Reflectivity >85% Across Specified Range
- Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region
- High Diffraction Efficiency
- Reduced Stray Light and More Accurate Periodicity than Ruled Gratings
- Wavelength Options from UV to NIR Regions Available
- Custom Sizes Available
- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI
- λ/10 Surface Flatness and 10-5 Surface Quality
- High Quality Fused Silica Substrates
- Imperial Sizes with Circular or Rectangular Geometries
- Window Substrates Also Available
- Wide Variety of Shapes and Sizes Available
- >85% Reflection of Visible Light
- Contact Us for Custom Sizes
- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Availble
- Designed with High Reflectivity for Ultrafast Beam Steering
- Ion-Beam Sputtered Coating for Low Scatter and Absorption
- GDD as Low as 0±20fs2 at Design Wavelength Range
- High Precision Fused Silica Mirror Substrates
- Large Selection of Diameters and Focal Lengths
- Custom Coating Options Available
- λ/8 Surface Accuracy
- Wide Range of Sizes up to 412.8mm Diameter
- Variety of Coating Options Offered
- Precision Fused Silica Substrates for Increased Thermal Stability
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available
- Circular Profile When Oriented at 45°
- Ideal for Redirecting Light
- Multiple Sizes and Coatings Offered
- Precision Fused Silica Substrate
- 20-10 Surface Quality
- Low Coefficient of Thermal Expansion
- Optimized for use from 350-800nm (500nm) or 700-1600nm (1000nm)
- Available in standard sizes 12.7 x 12.7, 25 x 25 and 30 x 30mm
- Groove Spacing Tolerance <0.05%
- Custom Sizes Available
- Over 95% Reflectance of Visible Laser Diode Light
- Ideal for Multiple Reflection Systems
- Coating Optimized for 633nm at 45° AOI
- Ideal for Focusing Light
- Aluminum and Gold Coating Options
- Available in Sizes Ranging from 9 - 50mm
- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion
- Designs for 532nm and 1064nm Nd:YAG Lasers
- 80% Reflectivity at Nd:YAG DWL
- UV Fused Silica Substrates
- Corrosion and Extreme Abrasion Resistant Rhodium Coating
- High Reflectivity in the VIS and IR
- Ideal for Orthodontic Applications
- Highest Resolving Power and Dispersion
- Low Groove Density for Use in Higher Orders
- Groove Spacing Tolerance <0.05%
- Custom Sizes Available
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Reflectivity at Standard Laser Wavelengths
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available
- >99% Reflectivity at Design Wavelengths
- 10-5 Surface Quality for Sensitive Laser Applications
- 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
- TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
- Fused Silica and ZERODUR® Substrates
- λ/10 and λ/20 Surface Flatness
- Variety of Coating Options Offered
- High Damage Threshold of up to 1.5 J/cm2
- Low Loss Dielectric Coatings
- Designed for 193nm and 248nm Lasers
- Variety of Diameters and Focal Lengths Available
- Enhanced Aluminum and Protected Gold Coatings
- Ideal for Imaging Systems
- Precision Polished Surface
- λ/2 Surface Accuracy
- Variety of Coating Options Offered
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Average Reflectivity Over Broad Wavelength Ranges
- 20-10 Surface Quality and 0 - 45° Angle of Incidence
- TECHSPEC® Laser and Metallic Coated Stemmed Mirrors Also Available
- >99.8% Absolute Reflectivity at 920nm
- 99.5% Average Reflectivity in the 905 - 935nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
- >99.8% Reflectivity at 1310nm
- 99.5% Average Reflectivity in the 1295 - 1325nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
- Groove Density up to 3600 Grooves per mm
- Bare Aluminum Coating
- Sinusoidal Grating Profile
- Available Wavelength Range of 250 - 1500nm
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/4 Spherical Mirrors Also Available
- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available
- Incident Light is Reflected Back to the Source
- Hollow Lightweight Design
- No Material Absorption or Chromatic Aberration
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
- Maximum Achievable Reflection at 13.5nm
- Designed for EUV Beam Steering and Harmonic Separation
- 5° and 45° AOI Versions Available
- Laser Damage Threshold >10 J/cm2 @ 2µm, 10ns, 10Hz
- Designed for Holmium and Thulium Laser Sources
- λ/7 Surface Accuracy
- Highly Negative GDD up to -1000 fs2 at 7° AOI
- >99.8% Minimum Reflection across 60nm Bandwidth
- Ideal for Dispersion Compensation of Yb:doped Fiber Lasers
- Ultrafast Chirped Coating
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Ideal for Ti:sapphire and Yb:doped Lasers
- Standard Imperial Sizes Available
- TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors Available
- Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Effective Focal Lengths from 25 to 500mm
- TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available
- High Grating Efficiency and Low Stray Light
- Holographically Produced to Minimize Aberrations
- Rowland Circle or Polychromator Mounting Configurations
- Dielectric Laser Line Coatings for 532 and 1064nm
- Ideal for Collimating or Focusing Nd:YAG Laser Light
- >99.5% Reflectivity at Nd:YAG Design Wavelengths
- Metallic Coated Off-Axis Parabolic Mirrors Also Available
- Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
- Low Group Delay Dispersion
- <50Å RMS Surface Roughness to Minimize Scatter
- High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
- Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
- Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers
- >99.8% Reflectivity over Broad Visible or NIR Wavelength Ranges
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- λ/10 Surface Flatness
- Pyrex® Mirror Substrates
- Protected Gold Coating
- Ideal for LWIR Applications
- Ideal for Light Collection Applications
- Features Center Hole and Mounting Rim
- 12", 18", 24" Diameters Offered
- Splits Input Image Into Two Paths Separated by 180°
- Variety of Sizes and Broadband Coatings Available
- Additional Right Angle Prism Options Available
- Aluminum Coating
- Ideal for UV, Visible, and IR Applications
- Multiple Diameter and f/# Combinations Available
- High Quality Glass Substrate
- λ/4 or λ/2 Surface Accuracy
- Ideal for UV and Visible Applications
- Reflectivity >99.9% Between 2000 - 2200nm
- GDD of -1000fs2 @ 5° AOI
- Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
- Broadband Ultrafast Chirped Coating
- Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
- Low Group Delay Dispersion at 5° or 20° AOIs
- Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
- Low GDD Mirrors Also Available
- Negative GDD of -200 fs2 at 5° AOI
- >99.8% Reflection (p-polarization) between 950 - 1120nm
- Designed for Pulse Compression of Yb:doped Fiber Lasers
- Broadband Ultrafast Chirped Coating
- High Reflectivity and Negative Group Delay Dispersion (GDD)
- Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
- Designs for Femtosecond Lasers, Including Ti:sapphire
- Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
- Ultra-Broadband Design Supports Dispersion Compensation
- Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm
- >99.99% Reflectivity at 1030nm and 1064nm
- Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
- Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
- Custom Options are Available up to 200mm Diameter
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- Durable Fused Silica Construction for Low Coefficient of Thermal Expansion
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- TECHSPEC® Laser and Broadband Dielectric Stemmed Mirrors Also Available
- Engineered Highly- Absorptive Fused Silica Substrate
- Optical Density > 7.0 in Visible Spectrum
- >98% Visible Reflectivity with No Residual Transmission
- Damage Threshold > 0.5J/cm2, 20ns, 20Hz @ 532nm
- Designed for all Polarization States from 0 - 45° AOI
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act