- Ideal for Light Collection Applications
- Features Center Hole and Mounting Rim
- 12", 18", 24" Diameters Offered
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/4 Spherical Mirrors Also Available
- λ/8 Surface Accuracy
- Wide Range of Sizes up to 412.8mm Diameter
- Variety of Coating Options Offered
- Fused Silica and ZERODUR® Substrates
- λ/10 and λ/20 Surface Flatness
- Variety of Coating Options Offered
- Circular Profile When Oriented at 45°
- Ideal for Redirecting Light
- Multiple Sizes and Coatings Offered
- Over 95% Reflectance of Visible Laser Diode Light
- Ideal for Multiple Reflection Systems
- Coating Optimized for 633nm at 45° AOI
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/8 Precision Spherical Mirrors Also Available
- Wide Variety of Shapes and Sizes Available
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings for high reflectivity from 450-10000nm
- Contact Us for Custom Sizes
- Sizes Ranging from ½" Diameter to 14" Diameter
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
- Ideal for Focusing Light
- Aluminum and Gold Coating Options
- Available in Sizes Ranging from 9 - 50mm
- Available in a Wide Range of Sizes and Shapes
- Precision Metallic Mirror Coatings
- Contact Us for Custom Sizes
- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available
- Wide Variety of Shapes and Sizes Available
- >85% Reflection of Visible Light
- Contact Us for Custom Sizes
- Splits Input Image Into Two Paths Separated by 180°
- Variety of Sizes and Broadband Coatings Available
- Additional Right Angle Prism Options Available
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
- Aluminum Coating
- Ideal for UV, Visible, and IR Applications
- Multiple Diameter and f/# Combinations Available
- High Damage Threshold of up to 1.5 J/cm2
- Low Loss Dielectric Coatings
- Designed for 193nm and 248nm Lasers
- 120nm and 190nm Design Wavelengths
- Average Reflectivity >85% Across Specified Range
- Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region
- High Quality Glass Substrate
- λ/4 or λ/2 Surface Accuracy
- Ideal for UV and Visible Applications
- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion
- Variety of Diameters and Focal Lengths Available
- Enhanced Aluminum and Protected Gold Coatings
- Ideal for Imaging Systems
- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI
- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Availble
- Precision Polished Surface
- λ/2 Surface Accuracy
- Variety of Coating Options Offered
- Precision Fused Silica Substrate
- 20-10 Surface Quality
- Low Coefficient of Thermal Expansion
- Excellent Efficiency at Blaze Wavelength and Blaze Angle
- Superior Dimensional Tolerances
- Ideally Suited for Spectroscopic Applications
- Custom Sizes Available
- Maximum Achievable Reflection at 13.5nm
- Designed for EUV Beam Steering and Harmonic Separation
- 5° and 45° AOI Versions Available
- >97% Reflectivity at Design Wavelength
- Up to λ/10 Surface Accuracy
- Excellent Cost to Performance Ratio
- Designs for Nd:YAG, Yb:YAG, and Diode Lasers
- Laser Damage Threshold >10 J/cm2 @ 2µm, 10ns, 10Hz
- Designed for Holmium and Thulium Laser Sources
- λ/7 Surface Accuracy
- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion
- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates
- Aluminum Coatings for UV, Visible, and NIR Applications
- Range of Surface Roughness, Including 50Å and 100Å
- 15°, 30°, 45°, 60°, or 90° Offset Angle Options
- Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
- Bare or Protected Gold Coating for NIR and IR Applications
- 50Å and 100Å Surface Roughness Options
- 15°, 30°, 45°, 60°, or 90° Offset Angles
- Aluminum and Silver Coated Mirrors Also Available
- Reflectivity >99.9% Between 2000 - 2200nm
- GDD of -1000fs2 @ 5° AOI
- Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
- Broadband Ultrafast Chirped Coating
- Designed with High Reflectivity for Ultrafast Beam Steering
- Ion-Beam Sputtered Coating for Low Scatter and Absorption
- GDD as Low as 0±20fs2 at Design Wavelength Range
- High Precision Fused Silica Mirror Substrates
- Large Selection of Diameters and Focal Lengths
- Custom Coating Options Available
- λ/10 Surface Flatness and 10-5 Surface Quality
- High Quality Fused Silica Substrates
- Imperial Sizes with Circular or Rectangular Geometries
- Window Substrates Also Available
- Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
- Low Group Delay Dispersion at 5° or 20° AOIs
- Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
- Low GDD Mirrors Also Available
- Negative GDD of -200 fs2 at 5° AOI
- >99.8% Reflection (p-polarization) between 950 - 1120nm
- Designed for Pulse Compression of Yb:doped Fiber Lasers
- Broadband Ultrafast Chirped Coating
- Highly Negative GDD up to -1000 fs2 at 7° AOI
- >99.8% Minimum Reflection across 60nm Bandwidth
- Ideal for Dispersion Compensation of Yb:doped Fiber Lasers
- Ultrafast Chirped Coating
- High Reflectivity and Negative Group Delay Dispersion (GDD)
- Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
- Designs for Femtosecond Lasers, Including Ti:sapphire
- Up to 99.9% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Induced Damage Threshold Specifications
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Yb:YAG Laser Line Mirrors Also Available
- >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
- Guaranteed High Laser Damage Thresholds
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Ideal for Ti:sapphire and Yb:doped Lasers
- Standard Imperial Sizes Available
- TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors Available
- Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Effective Focal Lengths from 25 to 500mm
- TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available
- High Grating Efficiency and Low Stray Light
- Holographically Produced to Minimize Aberrations
- Rowland Circle or Polychromator Mounting Configurations
- Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
- Ultra-Broadband Design Supports Dispersion Compensation
- Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm
- Designs for 532nm and 1064nm Nd:YAG Lasers
- 80% Reflectivity at Nd:YAG DWL
- UV Fused Silica Substrates
- Corrosion and Extreme Abrasion Resistant Rhodium Coating
- High Reflectivity in the VIS and IR
- Ideal for Orthodontic Applications
- >99.99% Reflectivity at 1030nm and 1064nm
- Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
- Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
- Custom Options are Available up to 200mm Diameter
- Highest Resolving Power and Dispersion
- Low Groove Density for Use in Higher Orders
- Groove Spacing Tolerance <0.05%
- Custom Sizes Available
- High Diffraction Efficiency
- Reduced Stray Light and More Accurate Periodicity than Ruled Gratings
- Wavelength Options from UV to NIR Regions Available
- Custom Sizes Available
- Optimized for use from 350-800nm (500nm) or 700-1600nm (1000nm)
- Available in standard sizes 12.7 x 12.7, 25 x 25 and 30 x 30mm
- Groove Spacing Tolerance <0.05%
- Custom Sizes Available
- Dielectric Laser Line Coatings for 532 and 1064nm
- Ideal for Collimating or Focusing Nd:YAG Laser Light
- >99.5% Reflectivity at Nd:YAG Design Wavelengths
- Metallic Coated Off-Axis Parabolic Mirrors Also Available
- Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
- Low Group Delay Dispersion
- <50Å RMS Surface Roughness to Minimize Scatter
- Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
- 80% or 90% Reflectivity @ 1064nm Output Couplers
- 0.6% Nd Dopant Nd:YAG Rods
- Large Selection of Complementary Nd:YAG Laser Optics Available
- High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
- Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
- Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Reflectivity at Standard Laser Wavelengths
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Average Reflectivity Over Broad Wavelength Ranges
- 20-10 Surface Quality and 0 - 45° Angle of Incidence
- TECHSPEC® Laser and Metallic Coated Stemmed Mirrors Also Available
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- Durable Fused Silica Construction for Low Coefficient of Thermal Expansion
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- TECHSPEC® Laser and Broadband Dielectric Stemmed Mirrors Also Available
- Engineered Highly- Absorptive Fused Silica Substrate
- Optical Density > 7.0 in Visible Spectrum
- >98% Visible Reflectivity with No Residual Transmission
- Damage Threshold > 0.5J/cm2, 20ns, 20Hz @ 532nm
- Designed for all Polarization States from 0 - 45° AOI
- >99% Reflectivity at Design Wavelengths
- 10-5 Surface Quality for Sensitive Laser Applications
- 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
- TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
- >99.8% Reflectivity over Broad Visible or NIR Wavelength Ranges
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- λ/10 Surface Flatness
- Precision Fused Silica Substrates for Increased Thermal Stability
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available
- Pyrex® Mirror Substrates
- Protected Gold Coating
- Ideal for LWIR Applications
- >99.8% Absolute Reflectivity at 920nm
- 99.5% Average Reflectivity in the 905 - 935nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
- >99.8% Reflectivity at 1310nm
- 99.5% Average Reflectivity in the 1295 - 1325nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act