- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
- Easily Secure Prisms or Cube Beamsplitters
- Adjustable for Optics up to 55mm
- Rotary Version Offers Manual 360° Rotation
- Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
- Accepts up to 4-¼" Diameters
- Fine Angular Resolution Kinematic
- Designed for Filters Up to 3mm Thick
- Horizontal or Vertical ¼-20 Mounting Holes
- Posts Not Included
- Smooth Motion with Integral Locking Screw
- Basic Building Block for Optical Systems
- Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
- Rotatable Option for 12.7mm to 12.7mm Posts
- Aluminum Mount Construction
- Standard and Heavy Load Capacity Stages Available
- Rotary and Linear Movement
- 25mm-138mm Linear Travel Ranges
- Improved Resolution
- Compact Design
- Requires Computer Controller
- Provide Stable Platform for Experiments and Test Configurations
- 1/4-20 TPI or M6 Tapped Holes for Various Mounting
- Black Anodized Aluminum
- 0.001mm Resolution Directly Readable Micrometer
- Readout in Inches or Millimeters
- Available with English or Metric Mounting Holes
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
- Adjustable Height Bar Clamp Included with #03-665
- Ideal for Mounting Laser Tubes and Large Optical Elements
- ¼-20 Tap Hole Allows Mounting to 0.50" Diameter Post
- Stainless Steel and Brass Construction for Stability
- Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
- Ideal for Flow Control Applications
- Multiple Iris Diameter Options Available
- Durable Anodized Aluminum Construction
- Set Screw Included
- Designed for Our Linear Positing Stages and Slides
- Centered ¼-20 Hole Enables Use with Posts and Post Holders
- Male to Female Thread Design
- Ideal for Mating Optical Mounts and Components
- For use with ¼-20 or M6 Breadboard Applications
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
- For Mounting 25mm or 30mm Dia. of Aluminum Tubes/Mounts
- ¼-20 Mounting Hole for Post Mounting Applications
- Used for Mounting Cylindrical Components
- Used to Adjust f/#, Field Stop Diameter, and Overall Light Throughput
- Mounted Version Features a Tapped Hole for Post Mounting
- Abundant Types for Varying Applications
- Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
- Male and Female C-Mount Threads
- Provides Linear Travel Without Rotating Optical Components
- Wide Range of Carrier Length and Mounting Hole Options Available
- Low Profile Design with Smooth Movement
- Increased Stability and <1mrad Straight Line Accuracy
- 50mm Diameter Optical Mount
- Includes Durable Mounting Base
- Helical Rack and Pinion Drive Mechanism
- Rugged, Black Anodized Aluminum Construction
- Fine Lead Screw for Precision Movement
- Large Adjustment Knob for Maximum Control
- Locking Knob to Secure Vertical Positioning
- Coarse or Fine Motion Available
- Thru Holes for Integrating Lenses
- ¼-20 Stud for Mounting Cameras
- Imaging System Bases, Stainless Steel Posts, and Accessories also Available
- Rails and Carriers Available
- Mount on English and Metric Breadboards
- Low Profile Design
- Twin Ring Mount Design
- Fixed and Adjustable Versions
- Ideal for He-Ne Lasers
- Posts and Post Holders Required for Mounting
- Precision Micrometer Movement
- Coarse Angular Translation, 360°
- Fine Angular Translation, 0.25mm Pitch
- Color Coded Knobs for Pitch and Yaw
- Posts and Post Holders Required for Mounting
- Large Diameter Gimbal Optical Mirror Mounts Also Available
- Micrometer or Lead Screw Driven Tip-Tilt Adjustment
- Color Coded Knobs for Tip and Tilt
- Set Screws and Delrin® Pads Hold Optical Component in Place
- Posts and Post Holders Required for Mounting
- Allows Stacking of 3 or 5 Filters
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Coarse and Fine Movement Available
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Precision Micrometer Drive and Manual Drive Options
- 360° Coarse Rotation
- Micrometer Drive Models Provide ±5° Fine Rotation
- Black Anodized Aluminum Construction
- Fine Micrometer Movement
- Available in Four Sizes
- Black Anodized Aluminum
- Locking Knob
- Ideal for Use with Our English Sized Positioning Equipment
- A Broad Selection of Sizes Available
- 50 Pieces per Package
- Socket Head Cap Screw Kits Available
- Allen Wrenches Also Available
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
- Connects Metric/English Components to English/Metric Breadboards
- Standard ¼-20 or M6 x 1.0 Holes and Slots
- Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
- Large and Small Sizes
- Black Anodized Aluminum Construction
- Variety of Standard ¼-20 Hardware
- Delrin Washers, Phillip Screws, Set Screws, Thumb Screws, SHCS, and More
- #55-192 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Counterbored ¼-20 or M6 x 1.0 Holes/Slots
- Crossed V-Groove for Centering Optics Vertically and Horizontally
- Mount Optics up to 118mm Diameter
- M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
- Ideal for Mounting and Centering Circular Optics and Laser Tubes
- Protective Nylon Tipped Screws
- 1/4-20 TPI Mounting Thread for Post Mounting Applications
- 1.0” or 1.5” Square Mounting Surface
- Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Models with Pre-Mounted λ/4 Mirror Available
- Straight or Angle Configuration Options Available
- Robust Mounts for Larger Diameter Optics
- ¼-20 Mounted Hole for Post Mounting
- Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment
- High Straight Line Accuracy
- Low Wear, Low Friction Sliding Motion
- Preloaded to Eliminate Wobble and Unwanted Play
- Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
- Precision Worm Gear Drive
- Compatible with Metric and English 5" Ball Stages
- Two Micro Sizes Available
- Versions with Covered Rails
- Three Travel Selections
- X, XY, and XYZ Axis Models
- Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
- Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
- Ideal for Spatial Filtering and Laser Aperturing
- Manual 360° Rotation
- Available with Pre-Mounted Linear Polarizer
- Compatible with T-Mount Optic Mounts
- Provides Mechanical Support for Precision Pinholes
- Uses a Retainer Ring to Minimize Mechanical Stress
- Adaptable to C-Mount Components
- Contains Natural Rubber Latex
- Reduce Ambient Light and Glare Reflections
- Assure Proper Eye-to-Lens Positioning
- 8-32 or M4 Mounting Options Available
- Up to 19mm of Linear Travel
- Three-Start Screw Drive and Precision Lapped Surfaces for Smooth, Accurate Movement
- X-Y Micrometer Translation
- Gimbal Tilt Control for Fiber Alignment
- Z-Axis Translation for Objective Mount
- FC Fiber Connection
- Two Axis Linear Movement for Precise Fiber Alignment
- Optional Kinematic Tilt Version
- Posts and Post Holders Required for Mounting
- Mounts English/Metric Post or Post Holders to Translation Stages
- Center ¼-20, M6 x 1.0 or M16 x 1.0 Threaded Hole
- Black Anodized Aluminum Construction
- Ideal for Rectangular and Circular Filters
- Convenient for Quickly Changing Optics
- Posts and Post Holders Required for Mounting
- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting
- Stackable for Two-Axis Rotation
- Durable Brass Construction
- Dovetail Design with Vernier Scale
- Two-Axis Tilt Control
- 25mm Square Mounting Surfaces
- Back or Top Screw Options
- Slotted or Threaded Based Options
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Component Positioning at Arbitrary Angles
- Compatible with ¾" Posts for English Breadboards
- Ideal for Mounting Video Cameras and Lenses
- Both Horizontal and Vertical Rotation
- Holds Six or Twelve Filters
- Accepts 1" / 25mm or ½" / 12.5mm Diameters
- 12 Index Positions for Precise Movement
- Corrosion and High Temperature Resistance Housing
- Anti-Reflective (AR) Spring Steel or Burnished Spring Steel Leaf Options Available
- Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
- Iris Completely Closes
- Corrosion Resistant Housing
- High Heat Resistance
- Burnished Spring Steel and Stainless Spring Steel Leaf Options Available
- Robust Kinematic Mounts for Larger Diameter Optics
- Ball Pivot and Fine Pitch Screws Provide Pitch and Roll
- 50% Greater Resolution than Micrometer Adjustments
- A Broad Selection of Sizes Available
- Socket Head Set Screw Kits Available
- Allen Wrenches Also Available
- Used in a Variety of Breadboard Configurations in Typical Lab Quantities.
- 100 TPI Fine Adjustment Screws
- Finger-cuts for Convenience and Accuracy
- Tip/Tilt Range: ±5°
- Fine Adjustment Screw Threads: 100 TPI
- Removable Turning Knobs for Hex Key Access
- Lockable Adjustment Screws
- Compatible with TECHSPEC® Kinematic Mounts
- Range of Accessories for Cube and Plate Beamsplitters
- Additional Adjustment Lead Screws, Locking Nuts, and Hardware
- Adapters for Plate Mounting
- Compatible with English/Metric Equivalent Component Sizes
- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts
- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar
- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases
- Two Size Options
- Two Platform Options: English or Metric
- English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
- Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
- Anodized Aluminum Construction
- Fixed 45 Degree Mounting
- 3 Options for Different Offsets
- Aluminum Mount
- 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenience and Accuracy
- Tip/Tilt Range:±5°
- Allow for Kinematic Adjustment of C, S, and T-Mount Components
- Horizontal Mounting Adapters Available
- Removable Turning Knobs for Hex Key Access
- 100 TPI Lockable Fine Adjustment Screws
- Tip/Tilt Range: ±5°
- Three Screw Versions Permit Translation of Optical Axis
- Male 8-32 or ¼-20 Stud, Female ¼-20 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- Metric Versions Also Available
- USB or RS-232 Interface
- Bi-Directional Movement
- C-Mount and T-Mount Adapters Available
- Large 200mm x 120mm Size Plate Set
- 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
- Use with Lab Jacks to Extend Working Surface
- Three Sizes Available
- Mates With Metric Posts Using Adapter #55-036
- Slotted Design for Both Metric and English Breadboards
- Mounting Holes Designed for Our Metric Line of Components
- Black Anodized Aluminum Construction
- Simple Mounting Arrangement
- Metric and English Configurations
- Black Anodized Aluminum Construction
- Posts and Post Holders Required for Mounting
- Compatible with 30mm, 40mm, 70mm and 125mm TECHSPEC® Crossed Roller Translation Stages
- Compatible with Rotary and Tip-Tilt TECHSPEC® Stages
- Used to Configure Stages into X-Y-Z Configurations
- Black Anodized Aluminum Construction
- 100μm Range of Motion
- 1.5nm High Resolution Positioning
- Interchangeable Quick Mount Adapters
- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts
- Fundamental for Basic Cage System Structure
- 50mm Diameter or 2" Square
- Anodized Aluminum Construction
- Multiple Angular Positioning Options
- Fixed and Continuous Adjustment Plates Available
- Anodized Aluminum Construction
- Ideal for Intersecting Multiple Optical Paths
- Sphere with 43mm Port Integrates a Large Optic
- Cover Disks Block Unused Optical Paths
- English and Metric Post Adapters
- Customizable Blank Disks
- Reducing Rings
- Available for a Range of Optical Lens Diameters
- Adds Additional Adaptability to Cage System
- Retaining Ring Included
- Available for a Range of Optical Components
- Anodized Aluminum Construction with Stainless Steel Screws
- 0.5mm Pitch Fine Adjustment Screw
- Fixed Optical Mounts Also Available
- Fit within Inner Diameter of Cage System Plates
- Use with Retaining Ring Pairs to Secure Optics
- Join Multiple with Adjustable Length Tubes and Thread Adapters
- Enable Adjustment of Cage System Length
- Locking Ring for Easy Length Adjustment
- M23.2 x 0.75 Threading
- Combine with Thread Adapters to Join Multiple Fixed Extension Tubes
- Connect Cage System Extension Tubes
- Adapt Cage System Tubes to Standard C-Mount Components
- Extended Retainer Does Not Add System Length
- Multiple Configurations Available
- High Load Capacity
- Ideal for Applications Requiring Long Travel
- Additional Rack and Pinion Stages Available
- Available for a Range of Diameters
- Fits within 25mm or 30mm Cage System Plates
- Ideal for Securing Mounted Optics or Laser Diode Modules
- Ideal for Intersecting Multiple Optical Paths
- Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
- End Caps Block Unused Optical Paths
- 10mm Long SHCSs Attach Plates to Other Optical Cage System Components
- 2.5mm Long SHSSs Secure Rods into Plates
- 6mm Long SHSSs Lock Components and Optical Mounts into Plates
- Compact Design with Built-In Translation Assembly
- Configurable for ½" or 1" Travel
- Accepts Micrometers with 3/8” Shank
- Step-by-Step Assembly Instructions Available
- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting
- Locking Knobs for Secure Positioning
- 0.5mm Travel per Knob Rotation
- Available with up to 15mm Travel in X and Y with 12mm Travel in Z
- Aluminum Stage with Brass Rack and Pinion
- 20mm Travel per Knob Rotation
- Scale Features 1mm Increments with Locking Lever
- Basic Rack and Pinion Stages Also Available
- High Precision Piezo Stages
- Stick-Slip Designs
- Ultra-Fine Control
- 0.8 – 12mm Adjustable Aperture
- Smooth Operation from Maximum to Minimum Aperture
- Fits in Any 25mm Cage System Plate
- Manual or Automated Multi-Directional Control
- Interchangeable Filter Retaining Wheels
- Lightweight Design with Multiple Mounting Options
- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms
- Fast Accurate Repeatable Motion
- Dual Control Gear and Lever Mechanics
- Removable Pin for OEM Integration
- Anti-Reflection (AR) Leaves Available
- Iris Diaphragm Mounts and Motor Sold Separately
- Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
- Ideal for Optical System Creation and Integration
- Continuous SM1 or SM05 Barrel Thread for Mounting Multiple Components
- Blackened Brass Construction
- For Precise Spacing Between Optical Components Within SM1 and SM05 Tubes
- Thicknesses from 0.25mm to 50mm Available
- Ideal for Variable Spacing Along the Optical Axis of SM1 or SM05 Systems
- Anti-Reflection Processing for Reduced Stray Light
- Built-in Set Screw for Focus Locking
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
- 360° Continuous Optic Rotation
- 25.4mm Centerline Height
- 5° Graduations
- Facilitate Imaging System Construction
- Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
- Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Mounts for a Variety of Optical Component Diameters and Thicknesses
- M29 Outer Diameter Threads Allow Easy Positioning Within Outer Tubes
- One Retainer Ring and One Delrin Ring are Included
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Aperture Diameters up to 15mm
- Dull Matte Finish to Minimize Internal Stray Light
- Use with TECHSPEC Multi-Element Spacer Rings and Spacer Tubes for Precise Positioning
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Thicknesses Ranging from 0.1mm to 60mm
- Combine Parts of Different Thickness to Create Optimal Spacing
- Dull Black Finish to Reduce Stray Light
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
- Prevent Unwanted External and Stray Light from Entering the System
- Available in Multiple Lengths for Compact Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- Thru-Hole Design for Optical Path Transmission
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
- Easily Configured into X-Y and X-Y-Z Configurations
- Carriers Feature One or Two Knobs, with English or Metric Mounting Hole Patterns
- Available with Both English and Metric Track Lengths
- Preassembled Common Carrier and Track Combinations are Available
- Vernier Scales of 0.01” or 0.1mm Resolution
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7
• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available
- Used for Adding a Fixed Tube Extension to Optical Systems
- Feature Male/Female Threads at Opposite Ends
- Black Anodized Aluminum Construction
- Mounts for Simple Lenses, Achromats, Filters, or Reticles
- Designed to Integrate with Any C, S, or T-Mount Components
- Optic is Held in Place with Included Retaining Ring
- Finely Threaded Internal Barrel for Fine Focus Adjustments
- Inner Diameter Baffle Thread for Stray Light Reduction
- Knurled Lip on Female End for Controlled Adjustments
- Maximize C, S, and T-Mount Tube Connection Compatibilities
- Female or Male Thread Options
- Rotating Rings Also Available
- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers
- 3.0”, 4.5”, or 6.0” Square Mounting Surface
- Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Mounting Plate with ¼-20 Threaded Holes
- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, FC/APC, or ST Fiber Connectors
- Allow for Post Mounting C, S, and T-Mount Tube System Assemblies
- ¼-20 or M6 Tapped Mounting Options
- Black Anodized Aluminum Construction
- C and S-Mount Thread for Easy Integration
- Low Profile Designs for Minimal System Intrusion
- Accepts Common Laser Diodes or Photodiodes
- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems
- Integrate Microscope Objectives to Create Digital Microscope Systems
- Feature Male C-Mount, T-Mount, or ID1 (SM1) Thread and Female Objective Thread
- Black Anodized Aluminum Construction
- Adapt All Available Tube System Thread Types to One Another
- Low Profile Design to Minimize Extension Length
- Black Anodized Aluminum Construction
- Engraved Target Grid for Quick Laser Alignment
- Diffuse Black Anodized Aluminum Surfaces
- Magnetic Base for Easy Mounting to Optical Tables
- Slots for Holding Allen Wrenches or Other Tools
- Ideal for Mounting 0.5”-4” Dia. Optics at Uniform Optical Centerline Heights from 25.4mm to 63.5mm
- Compact Design Ideal for Space-Restricted Systems
- Options Include C-, S-, and T-Mount Circular Optic Mount and ID (SM) Thread Compatibility
- 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
- Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
- M6 Mounting Threads
- Compatible with Our TECHSPEC® Manual Translation Stages for Additional Axis Alignment
- ±12.5mm or ±35mm Travel in Both X and Y for Quick X-Y Positioning
- Universal Bottom Plate for Both English and Metric Breadboard Mounting
- Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
- Spring-Loaded to Hold Small Diameter Optics
- 1” Offset Design Allows Easy Placement with Shorter FL Lenses
- 1/4-20 TPI Mounting Thread
- Available Options of 70mm (±35mm)and 200mm(±100mm)Travel in Both X and Y
- Ball Bearing or Rack and Pinion Movements for Fast Adjustment
- Solid Top Designs
- Specialized Plates Designed to Hold and Position Optics
- Anodized Aluminum Construction with Stainless Steel Screws
- X-Y Micro Positioning Plate with RMS Mounting Thread
- Compact Overall Size for System Integration
- Brass Construction for High Stiffness and up to 15kg Load Capacity
- Compatible with All TECHSPEC® Stages
- 1” Diameter Posts with Metric and English Mounting Hole Options
- Stainless Steel Construction for High Stability
- 0.5”- 4.0” Heights Available
- Refer to the Technical Information Tab to Find the Right Adapter for your Optical Mount and Application
- Mount up to 60mm Tall Diffraction Gratings
- Easy Adjustment via Side Locking Screws
- Designed for Integration into 25.4mm Diameter Optic Mounts
- Adapt Kinematic or Fixed Mirror Mounts into Tube Threaded Mounts
- Available with S-Mount, C-Mount, T-Mount, SM05, SM1, and SM2 Threads
- Thru-Hole Versions Available for Multi-Element Tube System Components
- Compatible with any SM1 Threaded Lens Tube
- Mounts 5mm to 19.05mm Optical Components
- Drop-In Mounting for Easy Assembly
- Stainless Steel Construction for up to 20kg Load Capacity
- Provides Excellent Temperature and Straight-Line Stability
- Compatible with all TECHSPEC Manual Stages
- Compact Footprint and Economic Price Point
- Light-weight Housing with Durable Stage Platform
- Compatible with TECHSPEC Stages
- Use Power Supply #21-075 to Power Controller #23-931
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages
- Compact Footprint and Economic Price Point
- Light-weight Housing with Durable Stage Platform
- Compatible with TECHSPEC Stages
- Use Power Supply #21-075 to Power Controller #23-931
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act