- 95% Polarization Efficiency
- 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
- 0.15% Average Crossed Transmission from 400 - 700nm
- Also Available Mounted
- Zero Order and Multiple Order Waveplates
- λ/4 and λ/2 Retardance
- Mounted in Black Anodized Aluminum Frame
- Zero Order Polymer Waveplates Also Available
- 25% (Gray) or 22% (Brown) Transmission
- Over 99% Polarizing Efficiency
- Peel-Off Protective Layer for Easy Handling
- 10,000:1 High Extinction Ratio for 400 - 700nm
- Polarization Axis is Reference Marked
- Anti-Reflection Coated to Minimize Reflection Loss
- Multiple Wavelength Ranges Available
- Flat Response Over Each Broad Spectral Range
- λ/4 and λ/2 Retardance
- Mounted in Black Anodized Aluminum Housing
- Multiple Wavelength Ranges for UV, VIS and NIR
- >100,000:1 Contrast Ratios Available
- Ideal for Use in Harsh Environments
- Ideal for Fiber Optic and Laser Applications
- 750 – 850nm and 1000 – 2000nm Wavelength Ranges
- 1000:1 Extinction Ratio
- Multiple Polarization Materials Available
- Ordinary Rays Pass Through Undeviated
- Extraordinary Rays Deviate
- Wollaston Polarizers Also Available
- Ideal for Stress Pattern Examination
- Useful for Testing Lens Hardness Formation
- Carrying Case is Included
- 1.5 – 5μm Wavelength Range
- Mounted for Easy Handling and System Integration
- Highly Durable Soda Lime Substrate
- Excellent Extinction Ratio of 9000:1
- Increased Durability through Lamination on PMMA
- High Transmission of Unpolarized Light from 400 – 700nm
- High Transmission of Unpolarized Light from 400 – 700nm
- Excellent Extinction Ratio of 9000:1
- Available in Custom Sizes
- High-Temperature Options Also Available
- Greater than 42% Transmission
- Available with Film or Plastic Substrate
- Right-Handed or Left-Handed Designs Available
- High Contrast, Reflective Design
- Excellent Visible and NIR Performance
- Superior Durability Under High Temperatures and Humidity
- Ideal for NIR Polarization Applications
- >400:1 Extinction Ratio from 800 - 2200nm
- High Efficiency Across Wavelength Range
- Durable Polymer Substrate
- High-Temperature Resistance Compared with Common Polarizing Films
- Extinction Ratio of 5000:1
- High Transmission of Unpolarized Light from 400 - 700nm
- Custom Sizes Available
- Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
- Optimized for Separation of S and P Polarizations at 45° AOI
- High Extinction Ratio of 1000:1 @ DWL
- Highest Transmission Polarizing Film for the Visible Spectrum
- >99.95% Polarization Efficiency
- Custom Options Available
- High Contrast Linear Polarizing Film Also Available
- Uncoated and Visible AR Coated Options
- Left-Hand Circular Polarization
- Increased Durability in Machine Vision Applications
- 38% Transmission of Unpolarized Light from 400 – 700nm
- Extinction Ratio of up to 7500:1
- Excellent Cost to Performance Ratio
- Superior 30,000:1 Extinction Ratio
- Excellent Transmission from 400-700nm
- Available in a Range of Sizes
- Custom Sizes Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act