- Coated and Uncoated Versions Available
- Use Coated Versions to Reflect Light at 90°
- Use Uncoated Versions to Bend Image Paths
- Ray Deviation of 90°
- Right Handed Image
- Optical Tool for Defining a Right Angle
- Additional Penta Prism Options Available
- Image Rotation of 180°
- Left Handed Image
- Ideal for Rotation or Displaced Retroreflection
- Ray Deviation of 90°
- Left Handed Image
- Available with Aluminized and AR Coated Faces
- Additional Right Angle Prism Options Available
- Ray Deviation of 90°
- Left Handed Image
- Low Arcsecond Angle Tolerance
- Additional Right Angle Prism Options Available
- Incident Light is Reflected Back to the Source
- Down to 3 Arcsecond Beam Deviation
- Useful for Surveying and Alignment
- Also Available Mounted
- Ideal for Light Dispersion
- Sizes Ranging from 5 - 50mm
- Available Uncoated or Anti-Reflection Coated
- Additional Equilateral Prism Options Available
- Ray Deviation of 60° If Coated
- Ideal as a Dispersion Prism if Uncoated
- Right Handed Image
- Ideal for Beam Steering
- 0.5° - 15° Beam Deviation Options
- Available Uncoated or Anti-Reflection Coated
- Anamorphic Prism Pair Also Available
- Ideal for Broadband Applications
- Available with Aluminized and AR Coated Faces
- Sizes Ranging from 5 - 50mm
- Additional Right Angle Prism Options Available
- Incident Light is Reflected Back to the Source
- Useful for Surveying and Alignment
- ¼-20 Tapped Holes for Easy Mounting
- Also Available Unmounted
- Ray Deviation of 90°
- Right Handed Image
- 6 Arcsecond Resolution
- Roof Surfaces Available Uncoated or Silver Coated
- Ray Deviation of 90°
- Left Handed Image
- High Refractive Index Material
- Additional Right Angle Prism Options Available
- Focuses Collimated Light into a Line
- Available in Diameters as Small as 1mm
- Ray Deviation of 90°
- Left Handed Image
- ±40 Arcseconds Angle Tolerance
- Additional Right Angle Prism Options Available
- Converts Elliptical Beam to Circular
- Anti-Reflection Coated for Common Diode Wavelengths
- Mounted and Unmounted Versions Available
- Ray Deviation of 45°
- Right Handed Image
- 5 Arcsecond Roof Angle Tolerance
- Combine with Half-Penta Prism to Create Schmidt-Pechan Prism
- Lateral Displacement of Beam
- Displaces Optical Axis Without Inverting Image
- Input and Output Beams Parallel to ±30 Arcseconds
- Beam Displacing Dove Prisms Also Available
- Homogenizes Non-Uniform Light Sources
- Hexagonal Entrance Aperture
- Uncoated and VIS-EXT Coated Options Available
- Ideal for OEM Illumination
- Additional Light Pipe Homogenizing Rods Available
- Incident Light is Reflected Back to the Source
- Excellent Transmission in UV
- Useful for Surveying and Alignment
- Additional Corner Cube Retroreflectors Available
- Ray Deviation of 90°
- Right Handed Image
- Optical Tool for Defining a Right Angle
- Additional Penta Prism Options Available
- Excellent Transmission in the UV
- Hexagonal Aperture Maximizes Throughput
- Perfect for Non-Uniform Light Sources
- Additional Light Pipe Homogenizing Rods Available
- Homogenizes Light Output
- Reduces Output NA
- Perfect for LED Sources
- Additional Light Pipe Homogenizing Rods Available
- CaF2, Ge, and ZnSe Substrates
- Ray Deviation of 90°
- Ideal for Use with Collimated Sources
- Additional Infrared Optics Available
- Deviates Line of Sight by 45°
- Combine with Schmidt Prism to Create Schmidt-Pechan Prism
- Penta Prisms Also Available
- 355nm, 532nm and 1064nm Options Available
- High Damage Threshold
- Ray Deviation of 90°
- Additional Right Angle Prisms Available
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, YAG, and Diode Sources
- Ray Deviation of 90°
- Additional Right Angle Prisms Available
- Ideal for Low Power Laser Sources
- Multiple BBAR Coatings Available
- Ray Deviation of 90°
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
- Feature Standard Designs and Specifications
- Ideal for Beam Steering
- For More Options, View Precision Quality Wedge Prisms
- Single Axis Retroreflector
- Right-Handed Image
- VIS and NIR Options Available
- λ/20 Surface Flatness
- UV Fused Silica Substrate
- Laser Optic Quality
- Broadband Performance with <2% Retardance Variation
- 12.7mm and 25.4mm Options Available
- λ/4 and λ/2 Retardance Options
- λ/20 Surface Flatness
- <0.25% Reflection for Nd:YAG Applications
- 5 - 25mm Sizes Available
- CaF2, Ge, and ZnSe Substrates
- Ideal for Wavelength Separation
- Designed for Use with Collimated Sources
- Additional Infrared Optics Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Incident Light is Reflected Back to the Source
- Hollow Lightweight Design
- No Material Absorption or Chromatic Aberration
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act