- Circular and Rectangular Sizes from 2mm to 200mm
- 8 Broadband Anti-Reflection Coating Options Available
- World's Largest Selection of Standard N-BK7 Windows
- Also Available with Ultra-Thin N-BK7 Windows
- Features Extreme Surface Hardness Chemical Resistance
- Transmits Wavelengths Ranging From UV to Mid-Infrared
- Thinner and Stronger than Standard Glass Windows
- Anti-Reflection Coating Options Covering 350 - 5000nm Available
- 10-5 Surface Quality
- Damage Thresholds at Design Wavelengths
- Diameters from 12.5 to 50.8mm Available
- Uncoated Substrates Available
- Low Absorption, High Transmission UV Grade Calcium Fluoride
- Low Index of Refraction
- AR Coatings Spanning 250 - 5000nm Available
- Calcium Fluoride (CaF2) Wedged Windows also Available
- Low Dispersion
- Available Uncoated or AR Coated
- Ideal for Thermal Imaging, FLIR, and Medical Systems
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
- Precision N-BK7 Substrate
- Also Available Uncoated, MgF2 Coated and VIS 0° Coated
- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Ideal for Thermal Imaging, FLIR, and Medical Systems
- Large Selection of Sizes
- Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
- Custom Sizes Available for Volume OEM Requirements
- Multiple Iris Diameter Options Available
- Durable Anodized Aluminum Construction
- Set Screw Included
- Transmission from 1.2 - 7μm
- Available Uncoated or AR Coated for 1.65 - 5μm
- Ideal for Weight Sensitive Applications
- Transmission Efficiency >85%
- Elliptical and Circular Diffusing Outputs
- Ideal for Visible and Near-Infrared Applications
- UV Holographic Diffusers Also Available
- 1” Diameter Posts with Metric and English Mounting Hole Options
- Stainless Steel Construction for High Stability
- 0.5”- 4.0” Heights Available
- Refer to the Technical Information Tab to Find the Right Adapter for your Optical Mount and Application
- Ultra-Thin 0.20mm Thickness
- Precision N-BK7 Substrate
- Extremely Lightweight
- High Level of Flexibility
- Ultra-Thin Thickness for Low Profile Designs
- Excellent Transmission from 250nm to >3µm
- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- Low Solubility and Chemically Inert
- Transmission from 1.2 - 7μm
- Available Uncoated or HDAR Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
- Available in Sizes Ranging from 5mm Diameter to 250mm Square
- Low Scatter Loss
- Evenly Ground Surface for Even Diffusion
- Fused Silica Substrates Available
- Uncoated First Surface Provides Fresnel Reflection
- High Laser Damage Threshold Coating on One Surface
- 10-5 Surface Quality
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
- Mounts for a Variety of Optical Component Diameters and Thicknesses
- M29 Outer Diameter Threads Allow Easy Positioning Within Outer Tubes
- One Retainer Ring and One Delrin Ring are Included
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Mounts for Simple Lenses, Achromats, Filters, or Reticles
- Designed to Integrate with Any C, S, or T-Mount Components
- Optic is Held in Place with Included Retaining Ring
- Excellent Transmission from 0.2 - 12μm
- Resistant to High-Energy Radiation
- High Transmission without AR Coatings
- Used to Adjust f/#, Field Stop Diameter, and Overall Light Throughput
- Mounted Version Features a Tapped Hole for Post Mounting
- Abundant Types for Varying Applications
- Fit within Inner Diameter of Cage System Plates
- Use with Retaining Ring Pairs to Secure Optics
- Join Multiple with Adjustable Length Tubes and Thread Adapters
- Thicknesses Ranging from 0.1mm to 60mm
- Combine Parts of Different Thickness to Create Optimal Spacing
- Dull Black Finish to Reduce Stray Light
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- <0.1% Reflectivity Laser Line Coatings
- Nd:YAG and Yb:YAG Wavelength Options
- Reduce Typical Laser System Losses by 3% (Compared to a 0.25% Specified System with 10 Transmissive Optics)
- Increased Transmission Reduces Back Reflections, Ghost Images, and Stray Light
- Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
- Fused Silica or N-BK7 Material
- Standard Imperial Sizes for Drop-in Replacement Solutions
- Laser Line Coated Versions Available
- Mirror Substrates Also Available
- Wide Range of Carrier Length and Mounting Hole Options Available
- Low Profile Design with Smooth Movement
- Increased Stability and <1mrad Straight Line Accuracy
- English and Metric Post Adapters
- Customizable Blank Disks
- Reducing Rings
- Minimal Chromatic Aberration Due to Low Dispersion
- Uncoated Transmission from 2 – 16µm
- Available with BBAR or DLC Coating for 8 – 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Blackened Brass Construction
- For Precise Spacing Between Optical Components Within SM1 and SM05 Tubes
- Thicknesses from 0.25mm to 50mm Available
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- Thru-Hole Design for Optical Path Transmission
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
- 1mm Thickness for Limited GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Designs for Wavelengths from 370nm to 2200nm
- Coating GDD of ±30fs2
- UV or IR Grade Fused Silica Substrates
- Ideal for Mounting 0.5”-4” Dia. Optics at Uniform Optical Centerline Heights from 25.4mm to 63.5mm
- Compact Design Ideal for Space-Restricted Systems
- Options Include C-, S-, and T-Mount Circular Optic Mount and ID (SM) Thread Compatibility
- Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
- Ideal for Harsh Environments Requiring Thin Optics
- Uncoated Sapphire Windows are Also Available
- Adapt Kinematic or Fixed Mirror Mounts into Tube Threaded Mounts
- Available with S-Mount, C-Mount, T-Mount, SM05, SM1, and SM2 Threads
- Thru-Hole Versions Available for Multi-Element Tube System Components
- Excellent Thermal Stability
- Low Auto-Fluorescence
- IR Grade Fused Silica
- Low Absorption and Low Scatter from 0.4 - 12μm
- Higher Durability than Zinc Selenide
- Ideal for Use with Infrared Sensors
- Provide Stable Platform for Experiments and Test Configurations
- 1/4-20 TPI or M6 Tapped Holes for Various Mounting
- Black Anodized Aluminum
- High Transmission
- Eliminate Back Reflections and Reduce Glare
- Available in a Wide Range of Sizes
- Carriers Feature One or Two Knobs, with English or Metric Mounting Hole Patterns
- Available with Both English and Metric Track Lengths
- Preassembled Common Carrier and Track Combinations are Available
- Vernier Scales of 0.01” or 0.1mm Resolution
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
- Male to Female Thread Design
- Ideal for Mating Optical Mounts and Components
- For use with ¼-20 or M6 Breadboard Applications
- Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
- Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
- Ideal for Spatial Filtering and Laser Aperturing
- Low Coefficient of Thermal Expansion
- Visible to Near Infrared Transmission
- High Resistance to Thermal Shock
- Lightweight Alternative to Glass Windows
- Excellent Thermal and Chemical Resistance
- Higher Transmission than Similar Transparent Plastics
• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available
- High Visible Light Transmission
- Excellent Thermal Stability
- Durable and Lightweight
- Acrylic (PMMA) Plastic Windows Also Available
- High Corrosion Resistance and Thermal Stability
- Higher Durability than Glass Windows
- Transmission from 0.33 – 5.5µm
- λ/10 and λ/20 Surface Flatness Options
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Extended Lifetime in Contact Measurement Applications
- Single Surface Optical Flats Also Available
- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts
- Simple Mounting Arrangement
- Metric and English Configurations
- Black Anodized Aluminum Construction
- Posts and Post Holders Required for Mounting
- Available for a Range of Diameters
- Fits within 25mm or 30mm Cage System Plates
- Ideal for Securing Mounted Optics or Laser Diode Modules
- Aluminum Stage with Brass Rack and Pinion
- 20mm Travel per Knob Rotation
- Scale Features 1mm Increments with Locking Lever
- Basic Rack and Pinion Stages Also Available
- Oil and Water Repellent Coating
- Ideal for Industrial and Harsh Environments
- AR Coated for <0.5% Reflection in the Visible Spectrum
- Surface Treated Semi-Opaque White Glass
- Two Mechanisms of Scatter
- Excellent Scattering into the NIR
- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, FC/APC, or ST Fiber Connectors
- C and S-Mount Thread for Easy Integration
- Low Profile Designs for Minimal System Intrusion
- Accepts Common Laser Diodes or Photodiodes
- Compact Overall Size for System Integration
- Brass Construction for High Stiffness and up to 15kg Load Capacity
- Compatible with All TECHSPEC® Stages
- Lenses, Mirrors, and Windows Designed for 261.4nm
- High Damage Thresholds to Withstand High Energy UV Photons
- Ideal for Use with the UVC Photonics Model 261 Laser
- Enhanced Impact, Temperature, and Scratch Resistance
- High Transmission in the Visible and NIR Spectra
- Ideal as Cover Glass for Displays and Sensors
- SCHOTT AS 87 eco Ultra-Thin Windows Also Available
- Excellent Transmission from 0.12 to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
- 0.001mm Resolution Directly Readable Micrometer
- Readout in Inches or Millimeters
- Available with English or Metric Mounting Holes
- Coarse and Fine Movement Available
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Ideal for Use with Our English Sized Positioning Equipment
- A Broad Selection of Sizes Available
- 50 Pieces per Package
- Socket Head Cap Screw Kits Available
- Allen Wrenches Also Available
- Compatible with TECHSPEC® Kinematic Mounts
- Range of Accessories for Cube and Plate Beamsplitters
- Additional Adjustment Lead Screws, Locking Nuts, and Hardware
- Adapters for Plate Mounting
- Compatible with English/Metric Equivalent Component Sizes
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
- Facilitate Imaging System Construction
- Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
- Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Used for Adding a Fixed Tube Extension to Optical Systems
- Feature Male/Female Threads at Opposite Ends
- Black Anodized Aluminum Construction
- Maximize C, S, and T-Mount Tube Connection Compatibilities
- Female or Male Thread Options
- Rotating Rings Also Available
- High Transmission from 200 to 3500nm
- <1 ppm OH Content for Minimal Absorption Losses
- 10-5 Surface Quality and up to λ/10 TWD
- Micrometer or Lead Screw Driven Tip-Tilt Adjustment
- Color Coded Knobs for Tip and Tilt
- Set Screws and Delrin® Pads Hold Optical Component in Place
- Posts and Post Holders Required for Mounting
- Precision Micrometer Drive and Manual Drive Options
- 360° Coarse Rotation
- Micrometer Drive Models Provide ±5° Fine Rotation
- Black Anodized Aluminum Construction
- 1.0” or 1.5” Square Mounting Surface
- Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Models with Pre-Mounted λ/4 Mirror Available
- Straight or Angle Configuration Options Available
- Mounts English/Metric Post or Post Holders to Translation Stages
- Center ¼-20, M6 x 1.0 or M16 x 1.0 Threaded Hole
- Black Anodized Aluminum Construction
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts
- Even, Diffuse Surface
- Ideal for Applications Utilizing UV Wavelengths
- Low Scatter Loss
- Float Glass Substrates Also Available
- Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
- Ideal for Optical System Creation and Integration
- Continuous SM1 or SM05 Barrel Thread for Mounting Multiple Components
- Aperture Diameters up to 15mm
- Dull Matte Finish to Minimize Internal Stray Light
- Use with TECHSPEC Multi-Element Spacer Rings and Spacer Tubes for Precise Positioning
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- 30 Arcmin and 3° Wedge Versions Available
- Low Dispersion
- Eliminate Etalon Effect and Cavity Feedback
- Precision Flat Zinc Selenide Windows Also Available
- Rugged, Black Anodized Aluminum Construction
- Fine Lead Screw for Precision Movement
- Large Adjustment Knob for Maximum Control
- Locking Knob to Secure Vertical Positioning
- Coarse or Fine Motion Available
- Thru Holes for Integrating Lenses
- ¼-20 Stud for Mounting Cameras
- Imaging System Bases, Stainless Steel Posts, and Accessories also Available
- Rails and Carriers Available
- Mount on English and Metric Breadboards
- Low Profile Design
- Fine Micrometer Movement
- Available in Four Sizes
- Black Anodized Aluminum
- Locking Knob
- Robust Mounts for Larger Diameter Optics
- ¼-20 Mounted Hole for Post Mounting
- Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment
- Iris Completely Closes
- Corrosion Resistant Housing
- High Heat Resistance
- Burnished Spring Steel and Stainless Spring Steel Leaf Options Available
- Fine Adjustment Screw Threads: 100 TPI
- Removable Turning Knobs for Hex Key Access
- Lockable Adjustment Screws
- Allow for Kinematic Adjustment of C, S, and T-Mount Components
- Horizontal Mounting Adapters Available
- Removable Turning Knobs for Hex Key Access
- Male 8-32 or ¼-20 Stud, Female ¼-20 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- Metric Versions Also Available
- Compatible with 30mm, 40mm, 70mm and 125mm TECHSPEC® Crossed Roller Translation Stages
- Compatible with Rotary and Tip-Tilt TECHSPEC® Stages
- Used to Configure Stages into X-Y-Z Configurations
- Black Anodized Aluminum Construction
- Precision N-BK7 Substrate
- Optimized for Use in Collimated Light with Small Fields of View
- Transmitted Wave Front Accurate to λ/16
- Multispectral Grade Zinc Sulfide Substrate
- Low Absorption and Low Scatter from 0.4 - 12μm
- Available Uncoated or 3 - 12μm Broadband AR Coated Option
- Discounts up to 80% Off
- Quantities Extremely Limited
- Final Sale, No Returns
- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts
- Multiple Configurations Available
- High Load Capacity
- Ideal for Applications Requiring Long Travel
- Additional Rack and Pinion Stages Available
- Fast Accurate Repeatable Motion
- Dual Control Gear and Lever Mechanics
- Removable Pin for OEM Integration
- Anti-Reflection (AR) Leaves Available
- Iris Diaphragm Mounts and Motor Sold Separately
- Semi-Opaque White Glass
- Highly Diffusive to Create Even Illumination
- Diffusive on Both Surfaces
- Protective Shield for Optical Systems
- Sizes from 50mm to 134mm
- Uncoated and Laser Line Coated Options Available
- Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
- Prevent Unwanted External and Stray Light from Entering the System
- Available in Multiple Lengths for Compact Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
- Easily Configured into X-Y and X-Y-Z Configurations
- Finely Threaded Internal Barrel for Fine Focus Adjustments
- Inner Diameter Baffle Thread for Stray Light Reduction
- Knurled Lip on Female End for Controlled Adjustments
- Allow for Post Mounting C, S, and T-Mount Tube System Assemblies
- ¼-20 or M6 Tapped Mounting Options
- Black Anodized Aluminum Construction
- Adapt All Available Tube System Thread Types to One Another
- Low Profile Design to Minimize Extension Length
- Black Anodized Aluminum Construction
- Compatible with Our TECHSPEC® Manual Translation Stages for Additional Axis Alignment
- ±12.5mm or ±35mm Travel in Both X and Y for Quick X-Y Positioning
- Universal Bottom Plate for Both English and Metric Breadboard Mounting
- Broad Transmission from 700nm - 40μm
- Non-Hydroscopic
- Ideal for FTIR Spectroscopy with Aqueous Samples
- 30 Arcmin Wedge
- Low Absorption, High Transmission
- Ideal for Harsh Environments
- Precision Flat Calcium Fluoride Windows Also Available
- 25.4mm Diameter Sapphire Substrates
- 3.2 - 19.1mm Through Hole Diameters
- High Transmission From 0.33 - 5.5μm
- Excellent Vacuum UV (VUV) Transmission
- High Transmission from 150nm - 6μm
- Low Index of Refraction
- Basic Building Block for Optical Systems
- Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
- Rotatable Option for 12.7mm to 12.7mm Posts
- Aluminum Mount Construction
- Designed for Our Linear Positing Stages and Slides
- Centered ¼-20 Hole Enables Use with Posts and Post Holders
- Ideal for Spectroscopy
- Two Groove Spacing Options
- 6" x 12" Sheets and 200 Foot Rolls Available
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
- Crossed V-Groove for Centering Optics Vertically and Horizontally
- Mount Optics up to 118mm Diameter
- M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
- Ideal for Mounting and Centering Circular Optics and Laser Tubes
- Protective Nylon Tipped Screws
- 1/4-20 TPI Mounting Thread for Post Mounting Applications
- FC Fiber Connection
- Two Axis Linear Movement for Precise Fiber Alignment
- Optional Kinematic Tilt Version
- Posts and Post Holders Required for Mounting
- Two-Axis Tilt Control
- 25mm Square Mounting Surfaces
- Back or Top Screw Options
- Slotted or Threaded Based Options
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Two Size Options
- Two Platform Options: English or Metric
- English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
- Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
- Anodized Aluminum Construction
- Fixed 45 Degree Mounting
- 3 Options for Different Offsets
- Aluminum Mount
- 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenience and Accuracy
- Tip/Tilt Range:±5°
- Large 200mm x 120mm Size Plate Set
- 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
- Use with Lab Jacks to Extend Working Surface
- Three Sizes Available
- Mates With Metric Posts Using Adapter #55-036
- Slotted Design for Both Metric and English Breadboards
- Mounting Holes Designed for Our Metric Line of Components
- Black Anodized Aluminum Construction
- Multiple Angular Positioning Options
- Fixed and Continuous Adjustment Plates Available
- Anodized Aluminum Construction
- Available for a Range of Optical Lens Diameters
- Adds Additional Adaptability to Cage System
- Retaining Ring Included
- Enable Adjustment of Cage System Length
- Locking Ring for Easy Length Adjustment
- M23.2 x 0.75 Threading
- Combine with Thread Adapters to Join Multiple Fixed Extension Tubes
- Connect Cage System Extension Tubes
- Adapt Cage System Tubes to Standard C-Mount Components
- Extended Retainer Does Not Add System Length
- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
- Provide High Transmission without AR Coatings
- 360° Continuous Optic Rotation
- 25.4mm Centerline Height
- 5° Graduations
- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers
- Broad Transmission Range from 1 - 16μm
- Tough, Durable Infrared Material
- Water Insoluble and Chemically Stable
- Broad Transmission Range from 1 - 25μm
- No Absorption Bands between 12 - 25μm
- Ideal for Longwave IR Spectroscopy
- 30 Arcmin Wedge
- High Transmission from 2 – 10µm
- Ideal for Infrared Applications Requiring Rugged Optics
- Precision Flat Germanium Windows Also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Thin 0.4mm SCHOTT D263® T eco Substrates
- Excellent Glass Alternative to Plastic Optics
- Ideal for Weight and Space Sensitive Applications
- 532 and 1064nm Dual-Band Anti-Reflection Coating
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for Nd:YAG Laser Systems
- Uncoated Laser Window Substrates Available
- Highly Scratch-Resistant
- High Visible Light Transmission
- Cost-Effective Alternative to Glass
- Polycarbonate Plastic Windows Also Available
- High Transmission from 190 - 3500nm
- High Chemical Resistance
- Low Coefficient of Thermal Expansion
- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands
- Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
- Male and Female C-Mount Threads
- Provides Linear Travel Without Rotating Optical Components
- Allows Stacking of 3 or 5 Filters
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Connects Metric/English Components to English/Metric Breadboards
- Standard ¼-20 or M6 x 1.0 Holes and Slots
- Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
- Large and Small Sizes
- Black Anodized Aluminum Construction
- Variety of Standard ¼-20 Hardware
- Delrin Washers, Phillip Screws, Set Screws, Thumb Screws, SHCS, and More
- #55-192 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws
- High Straight Line Accuracy
- Low Wear, Low Friction Sliding Motion
- Preloaded to Eliminate Wobble and Unwanted Play
- Two Micro Sizes Available
- Versions with Covered Rails
- Three Travel Selections
- X, XY, and XYZ Axis Models
- 8-32 or M4 Mounting Options Available
- Up to 19mm of Linear Travel
- Three-Start Screw Drive and Precision Lapped Surfaces for Smooth, Accurate Movement
- X-Y Micrometer Translation
- Gimbal Tilt Control for Fiber Alignment
- Z-Axis Translation for Objective Mount
- Component Positioning at Arbitrary Angles
- Compatible with ¾" Posts for English Breadboards
- Ideal for Mounting Video Cameras and Lenses
- Both Horizontal and Vertical Rotation
- Corrosion and High Temperature Resistance Housing
- Anti-Reflective (AR) Spring Steel or Burnished Spring Steel Leaf Options Available
- Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
- Robust Kinematic Mounts for Larger Diameter Optics
- Ball Pivot and Fine Pitch Screws Provide Pitch and Roll
- 50% Greater Resolution than Micrometer Adjustments
- R < 0.25% for 266nm, 355nm, 532nm or 1064nm
- Low Auto-Fluorescence
- Damage Thresholds up to 10 J/cm2 @ 10ns @ 1064nm
- 100 TPI Fine Adjustment Screws
- Finger-cuts for Convenience and Accuracy
- Tip/Tilt Range: ±5°
- USB or RS-232 Interface
- Bi-Directional Movement
- C-Mount and T-Mount Adapters Available
- Reduce Loss of P-Polarized Light
- Circular Profile When Oriented at 55.57°
- Great for Use in Laser Cavities
- Excellent Transmission from 250nm – 16μm
- Low Cost
- Ideal for FTIR Spectroscopy
- Potassium Bromide (KBr) Windows Also Available
- >84% Visible Light Transmission
- Reflects Infrared While Transmitting Visible
- 49dB Shielding Effectiveness
- Chemically Strengthened Drawn Glass
- Highly Resistance to Surface Scratches
- Ideal for Electronic Displays
- Ideal for Intersecting Multiple Optical Paths
- Sphere with 43mm Port Integrates a Large Optic
- Cover Disks Block Unused Optical Paths
- 10mm Long SHCSs Attach Plates to Other Optical Cage System Components
- 2.5mm Long SHSSs Secure Rods into Plates
- 6mm Long SHSSs Lock Components and Optical Mounts into Plates
- Feature Standard Designs and Specifications
- Commercial Grade Float Glass and Fused Silica Windows Also Available
- For More Options, View Precision Quality Optical Windows
- Locking Knobs for Secure Positioning
- 0.5mm Travel per Knob Rotation
- Available with up to 15mm Travel in X and Y with 12mm Travel in Z
- UV Fused Silica Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Prevent Laser Instability When Used in Laser Cavities
- N-BK7 Wedged Windows and Fused Silica Flat Windows Also Available
- Ideal for Variable Spacing Along the Optical Axis of SM1 or SM05 Systems
- Anti-Reflection Processing for Reduced Stray Light
- Built-in Set Screw for Focus Locking
- Ideal for UV and IR Diffusing Applications
- Protected Aluminum or Protected Gold Coatings
- 120 Grit Sandblasted Surface
- 3.0”, 4.5”, or 6.0” Square Mounting Surface
- Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Mounting Plate with ¼-20 Threaded Holes
- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems
- Integrate Microscope Objectives to Create Digital Microscope Systems
- Feature Male C-Mount, T-Mount, or ID1 (SM1) Thread and Female Objective Thread
- Black Anodized Aluminum Construction
- Engraved Target Grid for Quick Laser Alignment
- Diffuse Black Anodized Aluminum Surfaces
- Magnetic Base for Easy Mounting to Optical Tables
- Slots for Holding Allen Wrenches or Other Tools
- Colored Glass Filter Substrates
- 120-Grit Sandblasted Surface
- Red, Blue, and Green Options
- C-Axis Cut Sapphire to Eliminate Birefringence
- 10-5 Surface Quality and λ/10 TWFD
- Uncoated or IBS AR Coated for 1000-1100nm
- Ideal for High Power Laser Applications
- Meets Severe Abrasion Requirements of MIL-F-48616 and MIL-C-48497C
- High Transmission from 3 – 5µm
- Ideal for Harsh Environments
- Diamond-Like Carbon (DLC) Coated Germanium Windows Also Available
- High Diffraction Efficiency (>94% Absolute) and Low Scatter
- Polarization Independent and Single Polarization Optimized Gratings
- Robust Inorganic Materials for Superior Power Handling and Reliability
- Designs for NIR Wavelengths between 800 - 1800nm
- Chemically Strengthened Thin Glass
- Highly Resistant to Surface Scratches
- Ideal for Electronic Displays
- TECHSPEC® Gorilla® Glass Windows Also Available
- Highly Resistant to Breakage and Surface Scratches
- Microfloat Manufacturing Process
- Ideal for Capacitive Touch Technologies
- TECHSPEC® Gorilla® Glass Windows and Dragontrail™ Chemically Strengthened Windows Also Available
- Thin 0.7mm EAGLE XG® Substrates
- High Chemical Resistance and Excellent Durability
- Low Density for Weight Sensitive Applications
- Mount up to 60mm Tall Diffraction Gratings
- Easy Adjustment via Side Locking Screws
- Designed for Integration into 25.4mm Diameter Optic Mounts
- Evenly Ground First Surface for Even Diffusion
- Low Index of Refraction Maximizes Throughput
- Broad Transmission Range
- Stainless Steel Construction for up to 20kg Load Capacity
- Provides Excellent Temperature and Straight-Line Stability
- Compatible with all TECHSPEC Manual Stages
- Compact Footprint and Economic Price Point
- Light-weight Housing with Durable Stage Platform
- Compatible with TECHSPEC Stages
- Use Power Supply #21-075 to Power Controller #23-931
- Excellent Transmission from 0.25 – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
- Easily Secure Prisms or Cube Beamsplitters
- Adjustable for Optics up to 55mm
- Rotary Version Offers Manual 360° Rotation
- Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
- Accepts up to 4-¼" Diameters
- Fine Angular Resolution Kinematic
- Designed for Filters Up to 3mm Thick
- Horizontal or Vertical ¼-20 Mounting Holes
- Posts Not Included
- Smooth Motion with Integral Locking Screw
- Standard and Heavy Load Capacity Stages Available
- Rotary and Linear Movement
- 25mm-138mm Linear Travel Ranges
- Improved Resolution
- Compact Design
- Requires Computer Controller
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
- Adjustable Height Bar Clamp Included with #03-665
- Ideal for Mounting Laser Tubes and Large Optical Elements
- ¼-20 Tap Hole Allows Mounting to 0.50" Diameter Post
- Stainless Steel and Brass Construction for Stability
- Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
- Ideal for Flow Control Applications
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
- For Mounting 25mm or 30mm Dia. of Aluminum Tubes/Mounts
- ¼-20 Mounting Hole for Post Mounting Applications
- Used for Mounting Cylindrical Components
- 50mm Diameter Optical Mount
- Includes Durable Mounting Base
- Helical Rack and Pinion Drive Mechanism
- Twin Ring Mount Design
- Fixed and Adjustable Versions
- Ideal for He-Ne Lasers
- Posts and Post Holders Required for Mounting
- Precision Micrometer Movement
- Coarse Angular Translation, 360°
- Fine Angular Translation, 0.25mm Pitch
- Color Coded Knobs for Pitch and Yaw
- Posts and Post Holders Required for Mounting
- Large Diameter Gimbal Optical Mirror Mounts Also Available
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Counterbored ¼-20 or M6 x 1.0 Holes/Slots
- Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
- Precision Worm Gear Drive
- Compatible with Metric and English 5" Ball Stages
- Manual 360° Rotation
- Available with Pre-Mounted Linear Polarizer
- Compatible with T-Mount Optic Mounts
- Provides Mechanical Support for Precision Pinholes
- Uses a Retainer Ring to Minimize Mechanical Stress
- Adaptable to C-Mount Components
- Excellent Optics for Infrared Detectors
- Minimal Absorption Loss from 8 - 14μm
- Easily Cut to Size
- Contains Natural Rubber Latex
- Reduce Ambient Light and Glare Reflections
- Assure Proper Eye-to-Lens Positioning
- Ideal for Rectangular and Circular Filters
- Convenient for Quickly Changing Optics
- Posts and Post Holders Required for Mounting
- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting
- Stackable for Two-Axis Rotation
- Durable Brass Construction
- Dovetail Design with Vernier Scale
- Diffusing Angles Ranging from 0.5 - 50°
- Fused Silica Substrate Ideal for High Temperatures
- Homogenous Light Distribution
- Standard Holographic Diffusers Also Available
- Transmits Visible and Near Infrared Wavelengths
- Available Uncoated or with an Anti-Reflection Coating
- Variety of Sizes Available
- Holds Six or Twelve Filters
- Accepts 1" / 25mm or ½" / 12.5mm Diameters
- 12 Index Positions for Precise Movement
- A Broad Selection of Sizes Available
- Socket Head Set Screw Kits Available
- Allen Wrenches Also Available
- Used in a Variety of Breadboard Configurations in Typical Lab Quantities.
- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar
- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases
- 100 TPI Lockable Fine Adjustment Screws
- Tip/Tilt Range: ±5°
- Three Screw Versions Permit Translation of Optical Axis
- Multiple Diffraction Angles Available
- UV Grade Fused Silica Substrate
- Ideal for Fixed Grating Applications
- 100μm Range of Motion
- 1.5nm High Resolution Positioning
- Interchangeable Quick Mount Adapters
- Fundamental for Basic Cage System Structure
- 50mm Diameter or 2" Square
- Anodized Aluminum Construction
- Available for a Range of Optical Components
- Anodized Aluminum Construction with Stainless Steel Screws
- 0.5mm Pitch Fine Adjustment Screw
- Fixed Optical Mounts Also Available
- Ideal for Intersecting Multiple Optical Paths
- Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
- End Caps Block Unused Optical Paths
- Compact Design with Built-In Translation Assembly
- Configurable for ½" or 1" Travel
- Accepts Micrometers with 3/8” Shank
- Step-by-Step Assembly Instructions Available
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- Commercial Grade Float Glass, N-BK7, or Fused Silica Windows Also Available
- High Precision Piezo Stages
- Stick-Slip Designs
- Ultra-Fine Control
- 0.8 – 12mm Adjustable Aperture
- Smooth Operation from Maximum to Minimum Aperture
- Fits in Any 25mm Cage System Plate
- Manual or Automated Multi-Directional Control
- Interchangeable Filter Retaining Wheels
- Lightweight Design with Multiple Mounting Options
- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms
- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7
- 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
- Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
- M6 Mounting Threads
- Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
- Spring-Loaded to Hold Small Diameter Optics
- 1” Offset Design Allows Easy Placement with Shorter FL Lenses
- 1/4-20 TPI Mounting Thread
- Available Options of 70mm (±35mm)and 200mm(±100mm)Travel in Both X and Y
- Ball Bearing or Rack and Pinion Movements for Fast Adjustment
- Solid Top Designs
- Specialized Plates Designed to Hold and Position Optics
- Anodized Aluminum Construction with Stainless Steel Screws
- X-Y Micro Positioning Plate with RMS Mounting Thread
- High Transmission from 150nm - 6μm
- Excellent Vacuum UV (VUV) Transmission
- Low Index of Refraction
- Even, Diffuse Surface
- Low Scatter Loss
- 0.3 – 12.0µm Spectral Range
- UV Fused Silica Ground Glass Diffusers Also Available
- Compatible with any SM1 Threaded Lens Tube
- Mounts 5mm to 19.05mm Optical Components
- Drop-In Mounting for Easy Assembly
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages
- Compact Footprint and Economic Price Point
- Light-weight Housing with Durable Stage Platform
- Compatible with TECHSPEC Stages
- Use Power Supply #21-075 to Power Controller #23-931
- Transmit P-Polarized Light Without Reflection Losses
- Ideal for Polarization Separation in the IR Spectrum
- Germanium (Ge) or Zinc Selenide (ZnSe) Substrate Options
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- High Numerical Apertures
- Ideal for Fiber and LED Coupling
- Available with Fused Silica, Si, CaF2, or ZnSe Substrates
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act