eo_logo
 
Product added to cart

Diffractive Optical Elements (DOE)

Diffractive Optical Elements (DOE) are manufactured to have microstructure patterns that alter and control the phase of transmitted laser light. By altering the microstructures, it is possible for a diffractive optical element to produce almost any beam intensity profile or beam shape to meet application requirements. These optical elements are manufactured from various substrates, including plastic, fused silica, germanium, sapphire, and zinc selenide (ZnSe), enabling their use with UV, visible, and infrared (IR) lasers. Diffractive Optics are generally designed for a specific laser wavelength and their performance is wavelength dependent.

Shop our wide selection of Diffractive Optical Elements, including Diffractive Diffusers, Diffractive Lenses, Diffractive Beamsplitters, Diffractive Beam Samplers, Diffractive Beam Shapers, Diffractive Axicons, and Diffractive Vortex Phase Plates. These Diffractive Optical Elements are used in a variety of applications, including material processing, medical and aesthetic treatments, and semiconductor wafer inspection.

Looking for assistance selecting the right diffractive optical elements? Reach out to our customer and technical support team.

HOLO/OR Diffractive Beam Shapers HOLO/OR Diffractive Beam Shapers New
  • Shape Gaussian Beams to Top-Hat Profile
  • Square Output Shape with Uniform Intensity
  • Designs for 532nm Nd:YAG Lasers
  • Compatible with Single Mode Beams
HOLO/OR Diffractive Vortex Phase Plates HOLO/OR Diffractive Vortex Phase Plates New
  • Convert Gaussian Beams to Donut-Shaped Energy Rings
  • Vortex Phase Plates for 532nm and 1030nm Lasers Available
  • Compatible with Collimated Single Mode Gaussian Input Beams
HOLO/OR Polymer on Glass Vortex Phase Plates HOLO/OR Polymer on Glass Vortex Phase Plates
  • Convert Gaussian Beams to Donut-Shaped Energy Rings
  • Vortex Phase Plates for 488, 515, and 532nm Lasers
  • Polymer on Glass, N-BK7 Substrate with a Lower Price Point
HOLO/OR Diffractive Diffusers HOLO/OR Diffractive Diffusers New
  • Shape Laser Beams with Homogenized Distribution
  • Circular or Square Output Shapes
  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • Compatible with Single Mode or Multimode Beams
HOLO/OR Diffractive Beamsplitters HOLO/OR Diffractive Beamsplitters New
  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers
HOLO/OR Diffractive Axicons HOLO/OR Diffractive Axicons New
  • Transform Input Beam into a Bessel-like Beam
  • Thinner Design than Refractive Axicons
  • Designed for 1064nm Nd:YAG Lasers
  • Compatible with Single Mode or Multimode Beams
HOLO/OR Diffractive Beam Sampler HOLO/OR Diffractive Beam Sampler New
  • Produces Two Higher Order Beams for Beam Monitoring
  • Insensitive to X-Y-Z Displacement
  • Compatible with Single Mode or Multimode Beams
×