
















- Asymmetrical Design for Precise Focusing and Small Spot Size
- Uncoated Fused Silica Substrate with 10-5 Surface Quality
- Ideal for Higher Power Laser Applications


- Ideal for Imaging Applications
- Minimize Aberrations Including Spherical and Coma
- Precision Fused Silica Substrate


- Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
- Kits Available for 12mm and 25mm Diameter Lenses
- Uncoated or BBAR Coating Options
- Note: Potential change of packaging

- N-K5 Substrate
- Various Anti-Reflection (AR) Coatings
- PCX and DCX Options Available

- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- High Laser Damage Threshold

- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act