- High Quality Fused Silica Substrate
- <10Å Surface Roughness for Low Scatter
- 90° Offset Angle for Easy Integration
- Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
- Low Group Delay Dispersion
- <50Å RMS Surface Roughness to Minimize Scatter
- Designed for 330 Attosecond Pulses @ 65eV (19nm)
- Multilayer Coating with 38% Peak Reflectivity
- ≤1Å (Angstrom) Surface Roughness Superpolished Substrates
- EUV Flat Mirrors and EUV Spherical Mirrors Designed at 13.5nm Also Available
- No Minimum Order Quantities, No Coating Lot Charges
- Platinum-Level 2022 Laser Focus World (LFW) Innovators Award
- Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Effective Focal Lengths from 25 to 500mm
- TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available
- 120nm and 190nm Design Wavelengths
- Ideal for Focusing VUV or DUV Light
- Broadband Reflectivity through the Visible and IR
- Also Available as Precision Flat Mirrors
- Aluminum Coatings for UV, Visible, and NIR Applications
- Range of Surface Roughness, Including 50Å and 100Å
- 15°, 30°, 45°, 60°, or 90° Offset Angle Options
- Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
- Bare or Protected Gold Coating for NIR and IR Applications
- 50Å and 100Å Surface Roughness Options
- 15°, 30°, 45°, 60°, or 90° Offset Angles
- Aluminum and Silver Coated Mirrors Also Available
- Protected Silver Coating for Visible and IR Application
- 100Å Surface Roughness
- 90° Offset Angle
- Aluminum and Gold Coated Off-Axis Parabolic Mirrors Also Available
- Through Holes Parallel to Focused and Collimated Beams
- Range of Metallic Coatings Available
- <50Å RMS Surface Roughness
- <100Å Surface Roughness for Low Scatter
- Diamond Turned Alignment Surfaces
- Ideal for Finite Conjugate Reflection
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/4 Spherical Mirrors Also Available
- λ/8 Surface Accuracy
- Wide Range of Sizes up to 412.8mm Diameter
- Variety of Coating Options Offered
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/8 Precision Spherical Mirrors Also Available
- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates
- Mo/Si Multilayer Coating on Super-Polished Substrates
- Maximum Achievable Reflection at 13.5nm
- Designed for EUV Beam Focusing Applications
- Narrow Pass Band for HHG Applications
- High Quality Glass Substrate
- λ/4 or λ/2 Surface Accuracy
- Ideal for UV and Visible Applications
- High Precision Fused Silica Mirror Substrates
- Large Selection of Diameters and Focal Lengths
- Custom Coating Options Available
- Precision Polished Substrate
- Protected Aluminum and Cold Mirror Coating Options
- Ideal for Highly Divergent Light Sources
- Precision Ellipsoidal Reflectors Also Available
- Aluminum Coating
- Ideal for UV, Visible, and IR Applications
- Multiple Diameter and f/# Combinations Available
- Ideal for Focusing Light
- Aluminum and Gold Coating Options
- Available in Sizes Ranging from 9 - 50mm
- Ideal for Light Collection Applications
- Features Center Hole and Mounting Rim
- 12", 18", 24" Diameters Offered
- Precision Polished Substrate
- Protected Aluminum and Cold Mirror Coating Options
- Ideal for Solar and Condensing Applications
- Precision Parabolic Reflectors Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act