eo_logo
 
Product added to cart

IDS Imaging Cameras

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras
  • Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
  • MORE
  • Integrated Liquid Lens Control
  • Software Based Autofocus Functionality
IDS Imaging uEye+ FA IP65/67 PoE Cameras IDS Imaging uEye+ FA IP65/67 PoE Cameras
  • Designed for Harsh Environments
  • MORE
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available
IDS Imaging uEye+ CP/XCP/SE USB3 Cameras IDS Imaging uEye+ CP/XCP/SE USB3 Cameras
Top Seller
  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • MORE
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps
IDS Imaging uEye CP/SE GigE PoE Cameras IDS Imaging uEye CP/SE GigE PoE Cameras
  • Standard (SE) and Compact (CP) Housing Options Available
  • MORE
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • GenICam GigE Vision Compliant
  • IDS Imaging uEye CP/XCP/SE USB3 Cameras Available
IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View) IDS Imaging uEye LE/XLE USB3.1 Cameras
  • Up to 8.0MP Resolution with Framerates up to 230fps
  • MORE
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant
IDS Imaging uEye Warp10 10GigE Cameras IDS Imaging uEye Warp10 10GigE Cameras
  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • MORE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces
×