eo_logo
 
Product added to cart

Imaging Lens Accessories

Filter
Stray Light Reduction Lens Hood Stray Light Reduction Lens Hood Clearance
  • Eliminate Or Reduce Stray Light
  • Compact Storage
5mm Spacer to Convert CS-Mount Cameras to C-Mount 5mm Spacer to Convert CS-Mount Cameras to C-Mount
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Allows C-Mount Lenses to be used with CS-Mount Cameras
  • 5mm Spacer
  • Knurled Housing for Ease of Use
M12 Imaging Lens Accessories M12 Imaging Lens Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • M12 Lens to C-Mount Lens Adapter with or without O-Ring
  • Lock Nut to Secure M12 Lenses to Most Holders
  • Durable Holder for Camera Boards
5mm TFL Mount Camera Lens Spacer TFL Mount Camera Lens Spacers New
Fixed Focal Length Lens C-Mount Spacer Kit Fixed Focal Length Lens C-Mount Spacer Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Decrease FOV and Reduce Working Distances
  • Multiple Spacer Lengths Included
  • Compatible with C-Mount FFL Lenses
Fixed Focal Length Lens Extenders Fixed Focal Length Lens Extenders
Top Seller
  • 1.5 and 2X Versions Available
  • Compatible with C-Mount Video Lenses
  • Utilizes Threads between Camera and Lens
Right Angle Adapter (M46 x 0.75), #66-928 Right Angle Adapters for Imaging Lenses
  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened
Achromat Prototyping System Achromat Prototyping System
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Imaging Lens System for Prototyping
  • Ideal for Identifying Desired Magnification and f/#
  • Compatible with Helicoid Barrel for Use With C-Mount Cameras
C-Mount Helicoid Barrels C-Mount Helicoid Barrels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
  • Male and Female C-Mount Threads
  • Provides Linear Travel Without Rotating Optical Components
×