- Features a 660nm, 35mW Red Laser Diode
- Includes Mount, Power Supply, and Six Different Projection Heads
- Ideal for Inspection, Measurement, and Control Applications
- TTL Modulation up to 100kHz
- Compact 24 x 14 x 14mm Housing with M12 x 1 Threaded Barrel
- 635, 650, and 670nm Wavelength Options
- 400μm Core Multimode Fiber with SMA Connector
- 50 and 100mW Output Power Options
- VIS and NIR Wavelengths Available
- Free Space Alignment Lasers Also Available
- USB Powered and Controllable via Computer
- Software Allows for Modulation and Output Power Control
- Available in Wavelengths From 405nm to 940nm
- Single Mode Fiber with FC/PC Connector
- 1 to 100mW Output Power and 405 to 1550nm Wavelength Options
- Integrated Driver for Easy Operation
- Bright Red 635nm Wavelength
- Line, Crosshair, or Dot Projection
- Battery Powered Operation with a Fixed Focus
- Sturdy, Metal Housing
- Robust, High Quality Laser Diodes with Small Form Factor
- 635nm and 670nm High Visibility Wavelengths
- Sophisticated Electronic Design for Consistent Beam Properties
- TTL Modulation up to 10kHz
- Transverse Mode TEM00
- Blue, Green, Yellow, and IR Output Wavelengths
- TEC or Heatsink Required for Operation (Sold Separately)
- Focus Adjustable
- TTL Modulation up to 10kHz
- 635nm, 780nm, 808nm, 850nm, and 980nm Wavelength Options
- TTL Modulation up to 10kHz
- Circular Beam Profile
- Focus Adjustable
- Circular and Elliptical Beam Options
- Bare Leads for Instrument Integration
- Focusable from 20mm to Infinity
- Integrated Systems with Drive Electronics and Optical Element
- Adjustable Focus or Line Generator Versions Available
- Regulated Output Power
- Standard 3 Pin Design
- 7mm Housing Diameter
- Focusable
- Low Voltage DC Operation
- Reverse Polarity Protection
- Line Generation Optics Available
- Bare Leads for Instrument Integration
- Focusable from 35mm to Infinity
- Stable Output
- True On/Off Pulsed Control
- Linear Amplitude or Time Modulation
- Low Power Consumption
- EMC/ESD Shielded
- Focusable
- Bright 635nm Beam, 1.1mW and 1.4mW Models
- Non-Rotating Optics
- Non-Intrusive Built-in Focusing Mechanism
- Recommended Power Supply: #59-099
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act