eo_logo
 
Product added to cart

Laminated Film Polarizers

Filter
High Performance Glass Linear Polarizers High Performance Glass Linear Polarizers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • 10,000:1 High Extinction Ratio for 400 - 700nm
  • Polarization Axis is Reference Marked
  • Anti-Reflection Coated to Minimize Reflection Loss
Mounted Machine Vision Glass Linear Polarizers Mounted Machine Vision Glass Linear Polarizers
  • Up to 3000:1 Extinction Ratio (nominal) @ ~600nm
  • Mounted in a Rotating, Locking Housing
  • 40-20 Surface Quality
High Contrast Glass Linear Polarizers (XP42) High Contrast Glass Linear Polarizers (XP42)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Uncoated and Visible AR Coated Options
  • >99.98% Polarization Efficiency
  • 42% Transmission for Uncoated and 45% Transmission for AR Coated Versions
  • XP42 Plastic and Film Also Available
Linear Glass Polarizing Filters Linear Glass Polarizing Filters
  • 95% Polarization Efficiency
  • 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
  • 0.15% Average Crossed Transmission from 400 - 700nm
  • Also Available Mounted
NIR Glass Linear Polarizers NIR Glass Linear Polarizers
  • Ideal for Fiber Optic and Laser Applications
  • 750 – 850nm and 1000 – 2000nm Wavelength Ranges
  • 1000:1 Extinction Ratio
Broadband Polarizers Broadband Polarizers
  • Wide Acceptance Angles
  • Broadband Performance from 300 -2700nm
  • Compact Designs Ease System Integration
High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm
Mounted Linear Glass Polarizing Filters Mounted Linear Glass Polarizing Filters
Top Seller
  • Stackable, Rotating Mount for Easy Integration into Imaging Systems
  • Eliminate Hot Spots and Reduce Glare
  • 95% Polarization Efficiency
  • Also Available Unmounted
Featured Resources
×