- Small, <1cm³, Form Factor
- Greater than 70% Minimum Transmission and >30dB Minimum Isolation
- Input Apertures as Low as 1.60mm
- Increased Visibility of Discrete Wavelengths for Laser Alignment
- CE Certified Laser Radiation Protection
- Available in Fit Over Rx Glasses and Adjustable Wrap Around Styles
- CE Certified Laser Radiation Protection
- Designs for Ultraviolet, Visible, and Infrared Lasers
- Available in Goggles, Glasses, or Comfort Glasses Styles
- Full Spectrum Coverage: UV, VIS, IR Series
- 3 Mounted Formats Have Safe, Non-reflective Encapsulation
- Unique, No Pre-charge for IR Detection and No Fading During Use
- Flexibility for Either Transmission or Reflective Viewing
- View IR Light Sources and Align IR Lasers
- Bright, High Contrast Images
- Accepts C-Mount Lenses
- Industrial Standard Beam Profile Viewing Paper
- Records Beam Shape, Divergence, Mode, and Intensity Profile of Pulsed Lasers
- Suitable for Broadband Sources from UV to IR
- Laser Beam Detection from the UV to the NIR
- High Laser Damage Threshold
- Ideal for Alignment of CW and Pulsed Lasers
- Range of Interchangeable Chopping Discs
- Frequencies Ranging from 5Hz to 110 kHz
- Manual or External Frequency Control
- Up to 67 dB Isolation for Ultimate Stability
- Up to 92% Transmission for Maximum Power
- 4.7mm Input Aperture
- BBO Crystals for Frequency Conversion of 800nm and 1030nm Lasers
- LBO Crystals for Frequency Conversion of 1030nm and 1064nm Lasers
- High Damage Thresholds Up to 10 J/cm2 @ 1064nm, 10ns, 10Hz
- Broad Transparency Range from the UV to the IR
- Used to Combine Two OBIS™ Lasers
- Easy to Align
- Intuitive Design
- Optics and Lasers Sold Separately
- Ready to Use Beam Steering Assembly
- High Resolution 100 TPI Kinematic Mounts
- Available with 20mm Post for Higher Stability
- Compatible with a Variety of Laser Diode Modules
- Multiple Mount Configurations
- Compatible Diameters from 9.5-25.4mm
- Common Power Supplies and Mounts for Lasers and Laser Diodes
- Ideal for Blue and Violet Laser Diode Modules
- Various Sizes and Materials Available
- X-Y Micrometer Translation
- Gimbal Tilt Control for Fiber Alignment
- Z-Axis Translation for Objective Mount
- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting
- Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
- Options Available for UV-VIS or VIS-NIR
- Multiple Focal Length or Aperture Options
- Interchangeable 4 Blade Kit for US, UK, Euro and Australian Standard Outlets
- 5, 9, 12, or 15V Power Supply Options
- Only 5V and 9V Options Include a 6-Foot Cord
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act