eo_logo
 
Product added to cart

Laser and Fiber Optic Mounts

Filter
Metric Laser Holders Metric Laser Holders
  • Twin Ring Mount Design
  • Fixed and Adjustable Versions
  • Ideal for He-Ne Lasers
  • Posts and Post Holders Required for Mounting
V-Block Base V-Block Base
  • Adjustable Height Bar Clamp Included with #03-665
  • Ideal for Mounting Laser Tubes and Large Optical Elements
  • ¼-20 Tap Hole Allows Mounting to 0.50" Diameter Post
Laser Diode Mounts Laser Diode Mounts
  • Compatible with a Variety of Laser Diode Modules
  • Multiple Mount Configurations
  • Compatible Diameters from 9.5-25.4mm
Fiber Optic Alignment Mounts Fiber Optic Alignment Mounts
  • FC Fiber Connection
  • Two Axis Linear Movement for Precise Fiber Alignment
  • Optional Kinematic Tilt Version
  • Posts and Post Holders Required for Mounting
Metric Spatial Filters Metric Spatial Filters
  • X-Y Micrometer Translation
  • Gimbal Tilt Control for Fiber Alignment
  • Z-Axis Translation for Objective Mount
Spatial Filter Movement Spatial Filter Movement
  • X-Y Adjustable
  • Pre-Mounted on a Gimbal Tilt-Table
  • Open-Style Design
Metric Beam Dump Metric Beam Dump
  • Absorbs Unwanted or Unused Laser Beams
  • 10mm Entrance Aperture
  • Posts and Post Holders Required for Mounting
×