Laser Safety Glasses and Goggles | View All

- CE Certified Laser Radiation Protection
- Designs for Ultraviolet, Visible, and Infrared Lasers
- Available in Goggles, Glasses, or Comfort Glasses Styles

- Increased Visibility of Discrete Wavelengths for Laser Alignment
- CE Certified Laser Radiation Protection
- Available in Fit Over Rx Glasses and Adjustable Wrap Around Styles
Laser Safety Windows | View All

- CE Certified Laser Radiation Protection
- Available for UV, VIS, and NIR Wavelengths
- 200mm x 100mm Size Ideal for Small Enclosures
Laser Protection | View All

- Coated for High Absorbance of Laser Light
- Tubular Beam Trap or Thin, Flat Beam Block Designs
- M6 Tapped Hole for Easy Post Mounting

- Engraved Target Grid for Quick Laser Alignment
- Diffuse Black Anodized Aluminum Surfaces
- Magnetic Base for Easy Mounting to Optical Tables
- Slots for Holding Allen Wrenches or Other Tools

- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting

- Safely Isolate Laser Experiment
- Compatible with ¼-20 and M6 x 1.0 Breadboards and Tables
- Anodized Aluminum Construction
Infrared (IR) and Ultraviolet (UV) Viewers | View All

- Indirectly View IR Light Sources and Lasers
- Bright, High Contrast Images
- Suitable for CW or Ultrafast Laser Inspection

- Convert NIR Light to Visible Light
- Minimum Sensitivity of 30mW/mm2 @ 1064nm for Emission
- Ideal Alternative to Laser Detection Cards for High Power Applications
- Fluorescent Glass Filters for Converting UV to Visible Light Also Available

- Laser Beam Detection from the UV to the NIR
- High Laser Damage Threshold
- Ideal for Alignment of CW and Pulsed Lasers

- Converter Extends Standard CCD Cameras into IR (1495 - 1595nm)
- Device for Imaging or Alignment Applications

- View IR Light Sources and Align IR Lasers
- Bright, High Contrast Images
- Accepts C-Mount Lenses

- Full Spectrum Coverage: UV, VIS, IR Series
- 3 Mounted Formats Have Safe, Non-reflective Encapsulation
- Unique, No Pre-charge for IR Detection and No Fading During Use
- Flexibility for Either Transmission or Reflective Viewing

- Industrial Standard Beam Profile Viewing Paper
- Records Beam Shape, Divergence, Mode, and Intensity Profile of Pulsed Lasers
- Suitable for Broadband Sources from UV to IR

- 1460 – 1600nm Wavelength Range
- Lightweight and Portable
- Lanyard Clip for Hands Free Portability

- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act