
- Ultra-Narrow <1.5 MHz Linewidth
- Output Powers up to 200mW
- 488 and 532nm Wavelength Options

- Output Powers up to 500mW
- 300mW and 500mW Output Powers
- 488, 532, and 561nm Wavelength Options

- Low Cost, Compact Ultrafast (<150fs) Laser
- Easy Setup with Intuitive User Interface
- Long-term Stable Output
- Compact Laser Housing and Power Efficient Laser Cavity

- Same Compact Design for All Wavelength Options
- Integrated Control Electronics with Analog and Digital Modulation
- Circular Beam with Superior Beam Quality
- Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems Also Available

- High Performance OBIS™ LX/LS Lasers with Added Fiber Optic Capability
- Permanent Fiber Attachment Extends Lifetime with Guaranteed Power
- Single-Mode Polarization-Maintaining Fiber with an FC/APC Connector Provide High-Quality and Low-Noise Laser Beam Output
- Coherent® High Performance OBIS™ LX/LS Laser Systems Also Available

- Single Frequency, Collimated, TEM00 Output Beam
- Long Coherence Length >1 Meter
- Excellent Signal-to-Noise Ratio
- Compatible With All OBIS LX/LS Power Supplies, Software, and Accessories

- Multiple Colors and Wavelengths Available
- Ideal for Microscopy Applications
- TE Cooled

- Single Frequency and Single Transverse Mode Operation
- Narrow Spectral Linewidth <0.00001nm
- 532, 639, and 1064nm Wavelengths
- Low Cost Turnkey Lasers from 405 - 1064nm Also Available

- CO2, N2O, and NO Tuned Quantum Cascade Laser Systems
- Laser, Power Supply, Detector, and Control Electronics Included
- Ideal for Absorption Spectroscopy and Trace Gas Detection
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act