- Rugged, Black Anodized Aluminum Construction
- Fine Lead Screw for Precision Movement
- Large Adjustment Knob for Maximum Control
- Locking Knob to Secure Vertical Positioning
- Fine Micrometer Movement
- Available in Four Sizes
- Black Anodized Aluminum
- Locking Knob
- 100μm Range of Motion
- 1.5nm High Resolution Positioning
- Interchangeable Quick Mount Adapters
- Mechanically Compatible with our TECHSPEC® Stages
- Fine Micrometer Movement
- Locking Screw on Stages
- High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
- Integrated Motor and Controller
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- Easily Configurable in X-Y or X-Y-Z Configurations
- High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
- Controlled Manually or via RS-232 Serial Interface
- Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
- No Adapter Required for X-Y-Z Configurations
- Ultra-Quiet Linear Motors
- 130 x 100mm or 250 x 100mm Travel Options Available
- 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
- Compatible with μManager Open-Source Microscopy Software
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act