- 400 – 1750nm Operating Wavelength Range
- Actively Aligned Image Sensor for Precise Optical Axis Alignment
- Ideal for Electronic and Agricultural Inspection, Surveillance, and More
- Requires an End User Statement to Be Completed Before Shipment
- 2.5GBASE-T (2.5GigE) Ethernet Interface
- 5.0 to 24.50 MegaPixel Sensors
- Compact 44 x 29 x 45.3mm Form Factor
- IP67 Protection with Optional Lens Tubes
- 12.33 Megapixel Sony IMX500 Intelligent Vision CMOS Sensor
- Power Over Ethernet (PoE) for Easy Integration
- Compact 55 x 40 x 35 mm Form Factor
- Sony AITRIOS Software is Required for Use
- IP67 Rated for Protection from Water Ingress, Dust and Dirt
- 5Gbase-T (5GigE) Ethernet Interface
- Supports Power over Ethernet (PoE), Simplifying Integration
- 10GBASE-T (10GigE) Ethernet Interface with PoE+
- 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
- Compact 55 x 55mm Form Factor
- TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
- Compact 29 x 29 x 45mm Form Factor
- Global, Rolling, or Polarized CMOS Sensors
- IP67 Protection with Optional Lens Tubes
- 5GBASE-T (5GigE) Ethernet Interface
- 2.8 to 31.4 Megapixel Sensors
- Compact 55 x 55 x 70mm Design
- TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
- Unfolding Board Stacks for Customization
- Power Over Ethernet (PoE) for Easy Integration
- Compact Size Starting at 24 x 24mm
- Ideal for Robotics and Automation Applications
- IP67 Rated 3D Cameras
- Available Kits Feature 3D and 2D RGB Solutions
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act