- Ideal for Bright Field Imaging in UV, Visible, and NIR Spectral Regions
- Excellent Performance at Nd:YAG Laser Lines
- Broad Spectral Ranges
- Long Working Distances
- Bright Field Inspection
- High Quality Plan Apochromat Design
- Flat Image Surface over Entire Field of View
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
- Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
- Available with 0.38 or 0.80 Numerical Apertures
- Aplanatic Designs for 515/1030nm and 1064nm Lasers
- AdlOptica aplanoXX Aplanatic Objectives Also Available
- Aplanatic Optical Design
- High Numerical Aperture for Small Spot Sizes
- Designs for 800 and 1030nm with Focusing Depth Up to 4mm
- AdlOptica foXXus Multi-Focus Objectives Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act