eo_logo
 
Product added to cart

Microscope Systems

Microscope Systems are essential to many Advanced Diagnostic systems and applications. Each application may require a different type of microscope – most common include Stereo Microscopes. Stereo Microscopes are optical microscopes that use incident light illumination for inspection. Stereo Microscopes offer a broad range of magnification options, along with features such as zoom capability or interchangeable objectives in higher-end models. Microscope Systems are ideal for analysis of small features and defects that cannot be resolved simply or easily by the human eye.

Edmund Optics offers Stereo Microscopes by industry leading manufacturers, including Mitutoyo and Olympus. The Mitutoyo FS70 Inspection Microscope is compatible with the Mitutoyo Infinity Corrected Objectives. The Olympus Stereo Microscopes offer various mounting configurations for a variety of application and system spaces. Edmund Optics also offers a variety of Stereo Microscope accessories, including cameras or vibration isolation tables which minimize vibrations from interfering with image quality.

Point Source Microscope Point Source Microscope New
  • High Precision Inspection Tool Without Interferometers
  • Measures Radius of Curvature, Checks Lens Orientations
  • Portable And USB-Powered
  • Enables Precise Optical Alignment
Digital Microscope Digital Microscope New
  • Compact Solution for Digital Inspection
  • Magnification Range 8x-25x
  • Image and Video Capture
  • USB Mode and Software Included
Opto IM Compact M Digital Microscope Module Opto IM Compact M Digital Microscope Modules
  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available
Opto IM Profile M Digital Microscope Modules Opto IM Profile M Digital Microscope Modules
  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available
Automated Upright Microscope Automated Upright Microscope New
Olympus CX43 Biological Microscope Olympus CX43 Biological Microscope
  • Ergonomically Designed for Long Observation Periods
  • Ideal for Brightfield and Darkfield Observation of Biological Specimens
  • Trinocular Design Available for Camera Compatibility
  • Compatible with Olympus Plan Achromatic Objectives
Mitutoyo FS70 Inspection Microscope Mitutoyo FS70 Inspection Microscope
  • Utilizes Mitutoyo Infinity Corrected Objectives
  • Trinocular Design Allows for Easy Video Adaptation
  • Turret Accepts up to Four Objectives
  • Objectives and Light Source Sold Separately
Olympus SZ51 and SZ61 Zoom Stereo Microscopes Olympus SZ51 and SZ61 Zoom Stereo Microscopes
  • Variable Magnification Ranges
  • Trinocular Design Available for Camera Compatibility
  • Multiple Mounting Stands and Configurations
  • Olympus SZX7 Zoom Stereo Microscope is Also Available
Olympus SZX7 Zoom Stereo Microscope Olympus SZX7 Zoom Stereo Microscope
Preconfigured Olympus Stereo Microscope Systems Preconfigured Olympus Stereo Microscope Systems
  • Simplify Component Selection for SZ61 and SZX7 Microscopes
  • Systems Ready to use with Camera of your Choice
  • Boom Stand Systems Include Ball Bearing Boom Stand
Best Buy! Economical Basic 20X Stereo Microscope Best Buy! Economical Basic 20X Stereo Microscope
  • 20X Magnification
  • Excellent Eye Relief
  • 360° Rotatable Head
  • Erect Wide Field Image
Edmund E-Zoom Edmund E-Zoom
  • 4.3:1 or 6.3:1 Zoom Ratios
  • Long Working Distance
  • Trinocular Version Available
Edmund Optics Zoom Inspection Microscope Heads Edmund Optics Zoom Inspection Microscope Heads
  • Continuous 4:1 Zoom Range
  • Magnifications as High as 200X
  • Video Capable
  • Fixed Working Distance
High Power Stereo Microscope High Power Stereo Microscope
  • 20X/40X or 30X/60X Magnification
  • Achromatic Optics/Metal Construction
  • Good Depth of Field
  • Crisp Erect Wide Field Image
Z Series Modular Zoom Stereo Microscopes Z Series Modular Zoom Stereo Microscopes
  • Capable of Achieving Magnifications from 2.4X - 320X
  • Modular Design for Maximum Customizability
  • Ergonomic Option to Prevent Repeat Use Injuries
  • Requires #88-609 for 0.3X or 0.5X Objectives
×