
- Small Pattern Sizes - 100nm and 3300 lp/mm
- Composed using High-Precision E-Beam Lithography
- Negative Pattern Design

- Designed for 1X Objective Power
- Concentric Circle Pattern
- B270 Substrate

- Designed for 1X Objective Power
- 5 or 10mm Scale
- 1.5mm Thickness

- Designed for 1X Objective Power
- Crossline Pattern
- 19 or 21mm Diameter Versions

- Designed for 1X Objective Power
- 1, 5, or 10mm Scale Versions
- 0.1 or 0.5 Inch Scale Versions

- Designed for 1X Objective Power
- Indexed Grid Pattern
- 19 or 21mm Diameter Reticles

- Designed for 1X Objective Power
- Net Grid Squares over Entire Field
- 19 or 21mm Diameter Versions

- Designed for 1X Objective Power
- 1 Degree Increments with Every 10 Degrees Labeled
- Total Pattern Over a 10mm Diameter

- Features a Series of "H" Shaped Fiducial Images
- Image Sizes from 0.1 to 20mm
- Available with NIST Traceable Data

- Reticle Scales Centered on Microscope Slides
- Designed for Routine Calibration
- 1 x 3" Slide Sizes
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act