
- >97% Reflectivity at Design Wavelength
- Up to λ/10 Surface Accuracy
- Excellent Cost to Performance Ratio
- Designs for Nd:YAG, Yb:YAG, and Diode Lasers


- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates


- Up to 99.9% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Induced Damage Threshold Specifications
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Yb:YAG Laser Line Mirrors Also Available

- Nd:YAG Harmonic Wavelengths
- >97% Reflectivity at 266, 355, 532 and 1064nm
- Excellent Cost to Performance Ratio
- Nd:YAG Laser Line Mirrors and Low Cost Laser Line Mirrors Also Available
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act