Ultra Precision Gimbal Mirror Mount
- Pivot Point is Centered on the Optical Surface
- Low Stress Optical Mounting System
- Mounting Threads on 4 of 6 Sides
Stainless Steel Kinematic Optical Mirror Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stainless Steel Construction
- Lockable 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenient Optic Mounting
- Tip/Tilt Range:±5°
Ultraprecision Kinematic Mounts
- Low Wavefront Distortion Mounting
- Lockable 100 TPI Fine Adjustment Screws for High Precision and Long-Term Stability
- Space Efficient Rear Adjustment and Top Adjustment Versions
Kinematic Optical Mirror Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenience and Accuracy
- Tip/Tilt Range:±5°
Kinematic Square Optical Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 100 TPI Fine Adjustment Screws
- Finger-cuts for Convenience and Accuracy
- Tip/Tilt Range: ±5°
E-Series Kinematic Optical Mirror Mounts
- Essential Mount for Experiments and OEM System
- Economic Price
- 0.5”- 4.0” Dia. Versions Available
- M6 x 0.25 (101.6 TPI) Adjustment Screws
E-Series Clear Edge Kinematic Optical Mirror Mounts
- 120° Clear Edge for Mounting Beamsplitters and Transmissive Optics
- Economically Priced
- Essential Mounts for Experiments and OEM Systems
90° Flip Mount
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
Large Diameter Gimbal Optical Mirror Mounts
- Gimbal Movement for Precision Tip and Tilt Alignment
- Compatible with 4”, 4.25”, 6”, 8", 10" and 12” Diameter Optics
- Designed for Flat Mirrors
- Direct Mounting to English and Metric Breadboards for System Integration
- Precision Gimbal Mounts for Smaller Optics Also Available
E-Series Adjustable Size Kinematic Optical Mounts
- Essential Mount for Experiments and OEM System
- Compatible with 3–38.1mm Rectangular Optics
- Compatible with 4-40mm Diameter Optics
- M6 x 0.25 (101.6 TPI) Adjustment Screws
Compact Mirror & Lens Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Mounting 0.5”-4” Dia. Optics at Uniform Optical Centerline Heights from 25.4mm to 63.5mm
- Compact Design Ideal for Space-Restricted Systems
- Options Include C-, S-, and T-Mount Circular Optic Mount and ID (SM) Thread Compatibility
E-Series Kinematic D-Shape Optical Mirror Mounts
- Ideal Mount for 1" Knife-Edge Pickoff Mirrors
- Economic Price
- M6 x 0.25 (101.6 TPI) Adjustment Screws
Quick Start Optical Mounts
- Common 5” (127mm) Optical Axis Heights for Easy System Integration
- Optical Mounts and Pedestal Posts Bundled with 5% Discounted Price
- Ideal for Setting Up New Benchtop Optical Systems
Adjustable Grating Mounts
- Mount up to 60mm Tall Diffraction Gratings
- Easy Adjustment via Side Locking Screws
- Designed for Integration into 25.4mm Diameter Optic Mounts
E-Series Kinematic Mount Threaded Adapters
- Adapt Kinematic or Fixed Mirror Mounts into Tube Threaded Mounts
- Available with S-Mount, C-Mount, T-Mount, SM05, SM1, and SM2 Threads
- Thru-Hole Versions Available for Multi-Element Tube System Components
Kinematic Mount Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compatible with TECHSPEC® Kinematic Mounts
- Range of Accessories for Cube and Plate Beamsplitters
- Additional Adjustment Lead Screws, Locking Nuts, and Hardware
- Adapters for Plate Mounting
- Compatible with English/Metric Equivalent Component Sizes
Self-Centering Jaw Clamps
- Two Mount Sizes Available, for 4mm-36mm and 5mm-100mm Dia. Optics
- Optical Centerline Remains Constant Regardless of Optical Diameter
- Mounts Feature Both Metric and English Tapped Mounting Holes
Kinematic Table Platforms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fine Adjustment Screw Threads: 100 TPI
- Removable Turning Knobs for Hex Key Access
- Lockable Adjustment Screws
Compact Kinematic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- M3 x 0.2 Fine Adjustment Screw Threads
- <25mm Overall Profile
- Lockable for Improved Stability
Top Adjustment Kinematic Mounts
- Micrometer or Lead Screw Driven Tip-Tilt Adjustment
- Color Coded Knobs for Tip and Tilt
- Set Screws and Delrin® Pads Hold Optical Component in Place
- Posts and Post Holders Required for Mounting
Optical Cell Kinematic Mounts
- Robust Kinematic Mounts for Larger Diameter Optics
- Ball Pivot and Fine Pitch Screws Provide Pitch and Roll
- 50% Greater Resolution than Micrometer Adjustments
Self-Centering Jaw Clamp and Kinematic Mount
- Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
- Accepts up to 4-¼" Diameters
- Fine Angular Resolution Kinematic
Small Mirror Mounts
- 1.0” or 1.5” Square Mounting Surface
- Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Models with Pre-Mounted λ/4 Mirror Available
- Straight or Angle Configuration Options Available
Medium and Large Angle Mirror Mounts
- 3.0”, 4.5”, or 6.0” Square Mounting Surface
- Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Mounting Plate with ¼-20 Threaded Holes
Metric Mirror Mounts
- Two-Axis Tilt Control
- 25mm Square Mounting Surfaces
- Back or Top Screw Options
- Slotted or Threaded Based Options
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
Beam Steering Assemblies
- Ready to Use Beam Steering Assembly
- High Resolution 100 TPI Kinematic Mounts
- Available with 20mm Post for Higher Stability
Precision Gimbal Mounts
- Precision Micrometer Movement
- Coarse Angular Translation, 360°
- Fine Angular Translation, 0.25mm Pitch
- Color Coded Knobs for Pitch and Yaw
- Posts and Post Holders Required for Mounting
- Large Diameter Gimbal Optical Mirror Mounts Also Available
Compact Direct Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
Optic Component Mounts
- Simple Mounting Arrangement
- Metric and English Configurations
- Black Anodized Aluminum Construction
- Posts and Post Holders Required for Mounting
Bar-Type Holders
- Crossed V-Groove for Centering Optics Vertically and Horizontally
- Mount Optics up to 118mm Diameter
- M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
Metric Rectangular Optic Mounts
- Black Anodized Aluminum
- M6 x 1.0 Mounting Thread
- Posts and Post Holders Required for Mounting
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®