eo_logo
 
Product added to cart

Optical Post Accessories

Filter
90° Flip Mount 90° Flip Mount
  • 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
  • <100µrad Angular Repeatability
  • Available with English or Metric Mounting Threads
45&deg; Mounting Adapters 45° Mounting Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Fixed 45 Degree Mounting
  • 3 Options for Different Offsets
  • Aluminum Mount
Right Angle Post Clamps Right Angle Post Clamps
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Basic Building Block for Optical Systems
  • Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
  • Rotatable Option for 12.7mm to 12.7mm Posts
  • Aluminum Mount Construction
Ring Mounts Ring Mounts
  • For Mounting 25mm or 30mm Dia. of Aluminum Tubes/Mounts
  • ¼-20 Mounting Hole for Post Mounting Applications
  • Used for Mounting Cylindrical Components
Thread-to-Thread Adapters Thread-to-Thread Adapters
  • Male to Female Thread Design
  • Ideal for Mating Optical Mounts and Components
  • For use with ¼-20 or M6 Breadboard Applications
Tie-Down Table Clamp Tie-Down Table Clamp
  • Slot Adjustment Range of 1.00"
Thread Adapters Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Stainless Steel Thread-to-Thread Adapters
  • Interchangeable with Post Adapter Studs
  • Can use on Top or Bottom of Posts
×