
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages


- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts


- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts


- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar


- Ideal for use with Post and Post Holder Applications
- Features ¼-20 Male/Female Threads
- Rotates 360° and Includes Locking Set Screw


- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases

- English and Metric Versions Available
- Includes Component Mounting Plate

- Large 200mm x 120mm Size Plate Set
- 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
- Use with Lab Jacks to Extend Working Surface


- On/Off Magnet for Easy Placement on Lab Bench
- Low Profile 20mm Height
- Compatible with TECHSPEC Stages
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act