
- 1” Diameter Labels Available in MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard or Low Outgassing Adhesive Options
- 5 Labels Per Sheet
- Full Sheet and Rolls Available

- Diffusive, Lambertian, or Specular Reflectance
- Extremely Wide Band Performance from the UV to IR
- Standard, Low Outgassing, and No Adhesive Options
- Die Cut Labels and Larger Rolls Available

- 25m Large Roll Formats for Volume Applications
- MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard, Low Outgassing, or No Adhesive Options
- Die Cut Lables and Smaller Sheet Sizes Available

- Absorbs Up To 95.5% of Impact Energy
- Easily Cut to Desired Size
- Pressure Sensitive Adhesive (PSA) Version Available

- Designed to Refill Lab Consumables
- Tools, Cleaning Supplies, and Mounting Equipment Included
- English and Metric Components

- Engraved Target Grid for Quick Laser Alignment
- Diffuse Black Anodized Aluminum Surfaces
- Magnetic Base for Easy Mounting to Optical Tables
- Slots for Holding Allen Wrenches or Other Tools

- Low Solar Absorptance, High Emissivity, and Excellent Passive Thermal Management
- Inorganic Matte Coating on Aluminum Foil Substrate
- No Adhesive or Low Outgassing Adhesive Options
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act