
- 6mm Maximum Clear Slit Opening
- Fine Micrometer-Driven Mechanical Slit Adjustment
- ¼-20 Hole for Mounting

- Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
- Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
- Ideal for Spatial Filtering and Laser Aperturing

- Low Reflectance from the EUV to SWIR
- 99% Absorbance Blackening Coating
- Aperture Sizes from 20 to 1000μm
- Available Unmounted and Mounted

- Wide-Band Low Reflectance Coating
- 99% Absorbance from the EUV to SWIR
- Slit Sizes Down to 25μm x 3mm
- Unmounted and Mounted Versions Available

- Mounted Version Provides Secure Mechanical Support
- Used in Optical Systems and Educational Efforts
- Ideal for Spectrophotometer Image Analysis

- Available in Aperture Mounts for a Secure Mechanical Support
- Pinhole Sized Ranging from 1 to 1,000 Microns
- High Power Apertures Available

- Two Independently Adjustable Axes
- Any Rectangular Slit Size up to 10 x 10mm
- 50mm Outer Diameter for Ease of System Integration
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act